Discontinued

FLIR E40

Advanced Infrared Camera with MSX®

The FLIR E40 provides a safe, effective, non-contact method for finding and diagnosing electrical, mechanical, and industrial problems. This compact, rugged camera can be used in harsh environments while still providing you with the latest technology such as a modern touchscreen, built-in Wi-Fi, and MSX image enhancements. With 19,200 (160 x 120) pixel infrared resolution and extensive measuring capabilities, it's the right choice for demanding inspections in the field.

Don't Miss A Thing
E40's crisp, 19,200 pixel detector, <0.07°C thermal sensitivity, and ±2% accuracy offer the best image clarity at this affordable price.
Upload data or even stream live thermal video to the FLIR Tool mobile app, for instant sharing and easier reporting.
Use the E40 touchscreen to add up to three moveable spots and three box areas, with MAX/MIN/AVG measurement options.

Specifications

Highlighted
IR Resolution 160 × 120 pixels
Thermal Sensitivity/NETD < 0.07°C @ +30°C (+86°F) / 70 mK
Temperature Range • –20°C to +120°C (–4°F to +248°F) • 0°C to +650°C (+32°F to +1202°F)
Accuracy ±2°C (±3.6°F) or ±2% of reading, for ambient temperature 10°C to 35°C (+50°F to 95°F)
Field of view (FOV) 25° × 19°
Image Modes IR image, visual image, MSX, picture in picture, thumbnail gallery
Display Touch screen, 3.5 in. LCD, 320 × 240 pixels
Imaging & Optical
Built-in Digital Camera 3.1 Mpixels (2048 × 1536 pixels), and one LED light
Color Palettes Iron, Rainbow, Rainbow HC, White hot, Black hot, Arctic, Lava
Detector Type Focal plane array (FPA), uncooled microbolometer
Digital Zoom
f-number 1.3
Field of view (FOV) 25° × 19°
FLIR Screen-EST Mode No
Focal Length 18 mm (0.7 in.)
Focus Manual
Frame Rate 60Hz
Image Modes IR image, visual image, MSX, picture in picture, thumbnail gallery
IR Resolution 160 × 120 pixels
Laser Activated by dedicated button
Laser Alignment Position is automatic displayed on the IR image
Minimum Focus Distance 0.4 m (1.31 ft.)
Picture-in-Picture IR area on visual image
Radiometric IR video streaming Full dynamic to PC using USB
Spatial resolution (IFOV) 2.72 mrad
Spectral Range 7.5 to 13µm
Thermal Sensitivity/NETD < 0.07°C @ +30°C (+86°F) / 70 mK
Video Standard CVBS (ITU-R-BT.470 PAL/SMPTE 170M NTSC)
Measurement & Analysis
Accuracy ±2°C (±3.6°F) or ±2% of reading, for ambient temperature 10°C to 35°C (+50°F to 95°F)
Area Box 3 Area Boxes (full image with min/max/avg)
Camera size (L x W x H) 246 × 97 × 184 mm (9.7 × 3.8 × 7.2 in.)
Camera weight incl battery 0.869 kg (1.91 lb.)
Difference Temperature Delta temperature between measurement functions or reference temperature
Emissivity Correction Variable from 0.01 to 1.0 or selected from materials list
Measurement Corrections Reflected temperature, optics transmission and atmospheric transmission
Measurement Modes Auto hot/cold spot, Isotherm (above/below/interval)
Reference Temperature Manually set or captured from any measurement function
Set-up Commands Local adaptation of units, language, date and time formats
Spot Meter 3
Temperature Range • –20°C to +120°C (–4°F to +248°F) • 0°C to +650°C (+32°F to +1202°F)
User Interface
Display Touch screen, 3.5 in. LCD, 320 × 240 pixels
Report Generation FLIR Tools software specifically designed to provide an easy way to create inspection reports. It is available on the major platforms – Android, Windows, MacOS, and iOS.
Text Text from predefined list or soft keyboard on touch screen
Communication & Data Storage
AC Operation AC adapter, 90–260 VAC input, 12 V output to camera
Image Storage Standard JPEG, including measurement data, on memory card
Image Storage Mode Simultaneous storage of images in IR, visual and MSX
SD Card One card slot for removable SD memory cards
USB •USB-A: Connect external USB device •USB Mini-B: Data transfer to and from PC / uncompressed colorized video
USB - Connector Type •USB-A connector •USB Mini-B connector
USB - Standard USB Mini-B: 2.0
Video Connector Type 4-pole 3.5 mm jack
Video Out Composite
Power
Battery capacity 4.4 Ah, at +20°C to +25°C (+68°F to +77°F)
Battery operating time Approx. 4 hours at +25°C (+77°F) ambient temperature and typical use
Battery type Rechargeable Li ion battery
Battery voltage 3.7 V
Charging system In camera (AC adapter or 12 V from a vehicle) or 2-bay charger
Charging Temperature 0°C to +45°C (+32°F to +113°F)
Charging Time 4 h to 90% capacity, charging status indicated by LED's
Power Management Automatic shutdown and sleep mode (user selectable)
Start-up time from sleep mode Instant on
Environmental & Certifications
Drop 2 m (6.6 ft.)
EMC •EN 61000-6-2 (Immunity) •EN 61000-6-3 (Emission) •FCC 47 CFR Part 15 B (Emission)
Encapsulation IP 54 (IEC 60529)
Humidity (Operating and Storage) IEC 60068-2-30/24 h 95% relative humidity +25°C to +40°C (+77°F to +104°F) / 2 cycles
Laser Classification Class 2/Semiconductor AlGalnP Diode Laser: 1mW/635nm (red)
Magnetic fields EN 61 000-4-8, Test level 5 for continuous field (severe industrial environment)
Operating Temperature Range –15°C to +50°C (+5°F to +122°F)
Safety EN/UL/CSA/PSE 60950-1
Shock 25 g (IEC 60068-2-27)
Storage Temperature Range –40°C to +70°C (–40°F to +158°F)
Tripod Mounting UNC ¼"-20 (adapter needed)
Vibration 2 g (IEC 60068-2-6)
General
Material •Polycarbonate + acrylonitrile butadiene styrene (PC-ABS) •Thixomold magnesium •Thermoplastic elastomer (TPE)
Packaging Infrared camera with lens, small viewfinder eyecup, 2 batteries, battery charger, hard transport case, lanyards, front lens cap, power supplies, printed documentation, SD card (8 GB), cables (USB 2.0 A to USB Type-C, USB Type-C to HDMI, USB Type-C to USB Type-C), License card: FLIR Thermal Studio Pro (3 month subscription) + FLIR Route Creator Plugin for Thermal Studio Pro (3 month subscription)
Packaging Size 500 x 190 x 370 mm (19.7 x 7.5 x 14.6 in.)

Accessories

  1. Tripod Adapter (T198486)
  1. Tool Belt (T911093)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Exx Firmware v4.13.0 - P N: 645xx & 646xx

You must be logged in to download file.

Firmware Download

FLIR Exx Firmware v2.27.16 - P N: 490xx

You must be logged in to download file.

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Datasheet

FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Datasheet

Export Restrictions