EV86-NACS

EV Charger Analyzer with Meterlink

$3,300.00

EV Charger Analyzer with Meterlink

The Flir EV86-NACS is an all-in-one EV charger analyzer designed to simplify the safety and performance testing of AC EV charging stations in residential and commercial environments. Supporting both Level 1 and Level 2 chargers, it features an integrated NACS connector and a compact Type 1 adapter for broad compatibility. Automated test sequences, pre-test voltage verification, and clear pass/fail results help technicians work safely and efficiently, while Bluetooth Low Energy (BLE) connectivity pairs seamlessly with the Flir Meterlink® app for wireless report generation, data management, and easy sharing directly from a mobile device.

Perform complete EVSE diagnostics with Control Pilot (CP) state simulation, CP waveform analysis, CCID performance verification, error simulation, and low impedance measurement to validate charger operation and quickly identify faults.
Work with confidence using Protective Earth (PE) pre-testing to verify no hazardous voltage is present before testing, along with pre-test voltage verification and clear pass/fail results for safer inspections.
Increase productivity with automated test sequences that reduce manual steps, while Bluetooth Meterlink connectivity enables wireless data transfer and mobile reporting for faster documentation and easy sharing.

Specifications

Highlighted
Display Size 3.5 in. TFT-LCD
Connectivity Bluetooth BLE with 10 m (32 ft) range
Safety Category CAT II-300 V, IEC61010-1
Imaging & Optical
Display Size 3.5 in. TFT-LCD
Measurement & Analysis
Auto Testing Items PE Pre-Test, EVSE Interface, CCID Test, and Loop Impedance in Settings Menu
Category Rating CAT II-300 V
CP Error (E state) Simulation Pass/Fault
CP State Simulation CP State Simulation and Waveform

A (Disconnected) , B (Connected) , C (Charging), D (Charging w/ ventilation),
E (Error occurred), F (Error occurred)
EVSE interface 1 Φ: 250 V max, 2 Φ: 300 V max, 50 / 60 Hz, max 10 A Main Voltage: Range 300 V / Accuracy: +/- 2.0% Frequency Range: 2 kHz / Accuracy: +/- 1 Hz Duty Cycle Range:100% / Accuracy: +/- 5 Digits
Loop Impedance Range: 2.000 kΩ / Accuracy ±1.0%
PE Error Simulation Pass/Fault
PE Pre-Test Range: 50 V AC / DC / Accuracy ±2.0%, Pass / Fault (>50 V AC / DC between PE conductor and touch sensor)
PP State Simulation Not connected, Connected, 13A, 20A, 32A, 63A
RCD/CCID Trip Test CCID Trip Time

Range: 21 mA AC, 5.59 s / Accuracy ±2.0%°
Range: 6 mA AC, 5.59 s for <1.2 s / Accuracy ±1.0%

CCID Ramping Current
Range: 6 mA AC in 0.5 mA steps every 100 ms in 1.2 s ,
20 mA AC in 1 mA steps every 100 ms in 2 s. / Accuracy ±2.0%
Voltage Phase Indication L1, L2, PE, N
Communication & Data Storage
Connectivity Bluetooth BLE with 10 m (32 ft) range
Connector Types NACS (Built-in), Type 1 (converter included)
Power
Auto Power Off Off / 5 min / 10 min / 20 min / 30 min
Battery Rechargeable Li-Battery
Battery life 12 Hours Continuously
General
Box Contents 1 × EV86-NACS EV Charger Analyzer
1 × Converter (NACS to Type 1)
1 × USB Cable Type A to C
1 × Flir Quick Start Guide
1 × Neck Strap
1 × Carrying Pouch with Shoulder Strap
Size (L x W x H) 296 × 94 × 50 mm (11.6 × 3.7 × 2 in.)
Weight 760 g (1.7 lbs)
Environmental & Certifications
Certifications ETL, CE, FCC
EMC EN61326-1
Operating Altitude 2000 m (6560 ft)
Operating Ambient Temperature and Relative Humidity (RH) -10°C to 30°C (14°F to 86°F), <85% RH 30°C to 40°C (86°F to 104°F), <75% RH 40°C to 50°C (104°F to 122°F), <45% RH
Pollution Degree 2
Safety Category CAT II-300 V, IEC61010-1
Storage temperature and relative humidity [RH] -20°C to 60°C (-4°F to 140°F), 0 to 80% RH
Warranty Limited 3-Year Warranty

Resources & Support

User Manual

FLIR EV86-NACS EV86-T2 User Manual

Quick Start Guide

FLIR EV86 Quick Start Guide

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart