The Flir FC-Series AI-R is a ruggedized thermal radiometric camera that integrates industry-leading thermal imaging to detect hot spots and combustion risks in harsh outdoor environments and remote areas. When the object surface temperature reaches pre-set upper thresholds, the FC-Series AI-R continuously monitors for temperature changes or hot spots in areas prone to fire risks, such as storage containers, warehouses, combustible piles, landfills, and waste bunkers. Upon detecting a hot spot or significant temperature change, the camera promptly sends an alarm to the Video Management System (VMS) for immediate assessment and swift deployment of response tactics. Integrating Deep Neural Network and motion analytics, with a thermal sensitivity of <35 mK NETD, the FC-Series AI-R offers enhanced situational awareness and clear image quality. This camera also offers a range of lens options and boasts cyber-hardened integration with both Flir UVMS and third-party VMS, making it a versatile tool for perimeter security and physical asset safety.

• Process temperature differences in real-time to identify risks of overheating ​
• Monitor relative temperature changes to detect failing components
• Measure surface temperatures with an accuracy of ±5°C (41°F) for targets below 150°C (302°F)
• Four high-performance thermal lenses ranging from an 17° × 14° to a 69° × 56° field of view (FOV)​
• Crisp images from premium thermal sensor for rapid visual verification of hot spots using isotherm specific color palettes to differentiate pixels from coldest to warmest detected object surface temperatures​
• Video with 640 × 512 full resolution allows to view images, thermal patterns, and contrast despite smoke, low light, light fog, and haze
• Flir's custom AGCs provide images with extremely high contrast​
• Dynamic Detail Enhancement (DDE) creates sharp edges and contrast that improve analytics performance​
• Set temperature thresholds to be notified in real-time when an object’s surface temperature breaches the upper values
• Reduce false radiometric alarms by combining thermal hot-spot detection with intelligent vehicle detection, to filter out alarms from hot vehicle exhaust pipes in monitored areas
• Seamlessly integrate with Flir UVMS, as well as with other major third-party video management systems, through the Flir Nexus® software development kit
• Nexus on-board enables target geolocation for situational awareness, and precise hand-off to a pan-tilt-zoom device

Specifications

Compliance & Certifications
Compliance CE Marked; RoHS III Directive 2015/863/EU; WEEE Directive 2012/19/EU
Emission FCC 47 CFR Part 15, Subpart B, Class A (within CISPR 22:2008 Class A limits); EN55032 Class A
Safety IEC 62368-1: 2018
Cyber Security
Security IEEE 802.1X, TLS/HTTPS, User authentication access control via firewall, user credentials with policy enforcement, digest authentication, IP address filtering
Environmental
De-Icing/Anti-Icing MIL-STD 810F:00 + Notice 1:00 + Notice 2:02 + Notice 3:03
Humidity 0-90% relative humidity
IP Rating IP67
Operating Temperature Range -40°C to 70°C (-40°F to 158°F) cold start
Shock Shock (Operational) MIL-STD-810G, Method 516.6
Shock (Transportation) IEC 60068-2-27:08
Storage Temperature Range -50°C to 85°C (-58°F to 185°F)
Vandal Resistance IK10 (except lens and windows)
Vibration IEC 60068-2-64:08
General
Detector Type Long-life, uncooled VOx microbolometer
Dimensions (L x W x H) With sunshield: 282 mm × 129 mm × 115 mm (11.1 in × 5.1 in × 4.5 in)
Without sunshield: 259 mm × 114 mm × 106 mm (10.2 in × 4.5 in × 4.2 in)
Effective Resolution 327,680 pixels
Input Voltage Source: PoE+ (802.3at) 12 VDC 24 VDC 24 VAC (VA)
Heater off: <9 W <10 W <9 W <15 W
Heater on (@ 100%): <25 W <28 W <25W <32W
Surge Immunity on AC Power Lines ESD: EN 61000-4-2
RS: EN 61000-4-3; EN 55035 (2017 + A11: 2020); EN 50130-4
EFT: EN 61000-4-4
Surge: EN 61000-4-5
CS: EN 61000-4-6
PFMF: EN 61000-4-8
Warranty Camera: 3 years / Sensor: 10 years
Weight Weight with sunshield 2.2 kg (4.75 lb)
Weight without sunshield 1.8 kg (4 lb)
Measurement & Analysis
Analytics Features Region entrance/Intrusion detection, Crossover/fence trespassing, DNN classifier
Analytics Management Web-based configuration and management; masking of analytic detection areas, adjustable sensitivity, automatic responses, remote I/O control
Measurement Accuracy Target below 100ºC (212ºF) ±5ºC (±9ºF) accuracy
Target below 150ºC (302ºF) ±5% accuracy
Target above 150ºC (302ºF) ±15% accuracy
Measured at 25ºC (77ºF) ambient temperature. Error may be greater at extreme temperatures.
Object Temperature Range High Gain Mode: 0ºC to 160ºC (32ºF to 320ºF)
Low Gain Mode: 0ºC to 380ºC (32ºF to 716ºF)
Video analytics only functional in High Gain Mode
System Integration
Analog Video Output Composite 1Vp-p (PAL or NTSC), 1 × BNC 75 Ω
Control Input/Output 1x dry contact in; 1x relay out (rated load 0.025 A@ 5 VDC)
Ethernet 10/100 Mbps
External Analytics Compatible Yes
Network APIs NEXUS SDK, NEXUS CGI, ONVIF Profile S, G, T
Storage Media Up to 512 GB microSD / microSDHC / microSDXC card (sold separately)
Streaming Resolution 640 × 512
Supported Protocols IPV4, HTTP, HTTPS, UPnP, DNS, NTP, RTSP, TCP, UDP, ICMP, IGMP, DHCP, ARP, SNMP, IEEE 802.1X
Thermal Camera
Array Format (Thermal) 640 × 512
f number (Thermal) FC-617 AI-R, FC-625 AI-R: f/1.1
FC-644 AI-R: f/1.0
FC-669 AI-R: f/1.4
Field of View (FOV) (Thermal) FLIR FC-669 AI-R, 69° × 56° (9 mm) f/1.4 lens: 69° × 56°
FLIR FC-644 AI-R, 44° × 36° (13 mm) f/1.0 lens: 44° × 36°
FLIR FC-625 AI-R, 25° × 18° (25 mm) f/1.1 lens: 25° × 18°
FLIR FC-617 AI-R, 17° × 14° (35 mm) f/1.1 lens: 17° × 14°
Focal Length - Thermal FLIR FC-669 AI-R, 69° × 56° (9 mm) f/1.4 lens: 9 mm
FLIR FC-644 AI-R, 44° × 36° (13 mm) f/1.0 lens: 13 mm
FLIR FC-625 AI-R, 25° × 18° (25 mm) f/1.1 lens: 25 mm
FLIR FC-617 AI-R, 17° × 14° (35 mm) f/1.1 lens: 35 mm
Focus - Thermal Athermalized, focus-free
Image Uniformity Optimization Automatic flat field correction (FFC); thermal and temporal triggers
Pixel Pitch 17 µm
Spectral Range (Thermal) 7.5 µm to 13.5 µm
Thermal Frame Rate 30 Hz / 8.3 Hz
Thermal Image Settings Brightness, Contrast, Sharpness, Auto AGC, Gamma, Smart Screen Optimization
Thermal Sensitivity - NETD (Thermal) ≤35 mK @ 25°C (77°F) for f/1.0
Video & Recording
Video Compression Two independent channels of H.264 / H.265 or MJPEG
Video Standard IP & analog video
Video Thermal AGC Region of Interest [ROI] Default, Presets, and User definable to ensure optimal image quality on subjects of interest

Accessories

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FC-Series AI Firmware Version 3.0.0.10

You must be logged in to download file.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

Compatibility

FLIR Security Cameras & Encoders - Supported 3rd Party Platforms

User Manual

FLIR FC-Series AI Installation Guide

Quick Start Guide

FC-Series AI Quick Connect Guide

User Manual

FLIR FC-Series AI User Guide

AE Spec

FLIR FC-Series AI-R A&E Specifications

Datasheet

FLIR FC-Series AI-R Datasheet

Firmware Release Note

FLIR FC-Series AI Firmware Release Notes v3.0.0.10

Software Release Note

FLIR Discovery Network Assistant (DNA) Software Release Note v2.3.0.35

Selection Guide

FLIR Security Product Matrix Selection Guide

Selection Guide

FLIR Edge Devices Accessory Guide

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

North America: (+1) 800-254-0632
UK & Europe:  (+44) 203 747 6768
South & Central America: (+52) 55 4777 2227
Australia: (+61) 3 9008 4334
New Zealand: (+64) 9 282 9814
Singapore: (+65) 800 388 35 777
India: (+91) +000 800 100 8935
China: (+852) 3008 1658
Japan: (+81) 350 501454

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.