Flir GF77a

Uncooled Fixed Optical Gas Imaging Camera

Product Variations

The FLIR GF77a is the first uncooled autonomous leak detection camera from FLIR designed specifically to visualize methane gas. This affordable, fixed-camera solution provides upstream and midstream gas processors, producers, or operators the features they need to continuously monitor for potentially dangerous, invisible methane leaks. Small and lightweight, the FLIR GF77a is packed with FLIR-patented features, such as High Sensitivity Mode (HSM), for improved gas visualization. The GF77a can help oil and gas companies maintain valuable capital equipment, avoid product loss, meet emissions reduction metrics, and ensure safer work practices. The GF77a also comes in a GF77f variant that includes environmental housing for harsh environments.

Continuous, autonomous methane gas detection
Offers industry-leading features for continuous monitoring applications including High Sensitivity Mode, remote motorized focus, and open architecture for third-party integration.
Spectrally-filtered to detect methane gases, improving worker safety and leak location identification with fewer in-person inspections.
RTSP and GigE compliant, the GF77a offers flexibility to meet many industrial communication needs and connects to a network for continuous leak detection.

Specifications

Highlighted
IR Resolution 320 × 240 (76,800) pixels
Thermal Sensitivity/NETD < 25 mK at 30°C (86°F)
Spectral Range 7 – 8.5 µm
Imaging & Optical
Contrast Enhancement Histogram equalization (IR only) for RTSP and GVSP video streaming, Image Source 0
Detector Pitch 25 µm
Detector Type Uncooled microbolometer
Field of view (FOV) FLIR GF77a 25° CH4 (7–8.5 µm): 25° lens: 25° × 19° 6° lens: 6.4° × 4.9°
FLIR GF77f 25°: 640 × 480 pixels; according to IR FOV
1280 × 960 pixels; 67.2° (diagonal)
Focal Length FLIR GF77a 25° CH4 (7–8.5 µm): 25° lens: 18 mm 6° lens: 74 mm
FLIR GF77f 25°: 18 mm (0.71 in)
Focal Plane Array (FPA) - Spectral range Uncooled microbolometer/7 – 8.5 µm
Focus FLIR GF77a 25° CH4 (7–8.5 µm): One-shot contrast, motorized, manual
FLIR GF77f 25°: Fixed
Gas Sensitivity [NECL] CH4 (<100 ppm × m), N2O (<75 ppm × m), C3H8 (<400 ppm × m), SO2 (<30 ppm x m); ΔT = 10°C, distance = 1 m
Image Frequency 30 Hz
Image Source Visual / IR / MSX
Image Streaming Formats See Video/Radiometric streaming RTSP and GVSP tables.
Image Streaming Resolution See Video/Radiometric streaming RTSP and GVSP tables.
Infrared Resolution 320 × 240 pixels
IR Resolution 320 × 240 (76,800) pixels
Lens Identification Automatic
Minimum Focus Distance 0.3 m (0.98 ft) for 25° lens; 5 m (16.4 ft) for 6° lens
Overlay Image Source 0: RTSP Protocol: with, without; GVSP (GigE Vision) Protocol, with, without,
Pixel Format YUV411
Resolution REST API: 640 × 480 pixels, 1280 × 960 pixels
Web UI: 640 × 480 pixels
Spatial resolution (IFOV) 1.4 mrad/pixel
Spectral Range 7 – 8.5 µm
Streaming Resolution 640 × 480 pixels
Thermal Resolution [NETD] <25 mk at 30°C (86°F)
Thermal Sensitivity/NETD < 25 mK at 30°C (86°F)
Video Lamp Built-in LED light
Visual Focus and FOV Fixed, 67.2° diagonal
Visual Resolution 1280 × 960 pixels
Measurement & Analysis
Accuracy Range 1: -20° to 80°C (-4° to 176°F) ±3°C (±5°F), Range 2: 0° to 250°C (212° to 482°F): 0° to 100°C (32° to 212°F):±3°C, 100° to 250°C (212° to 482°F):±3%, Range 3: 100° to 500°C (212° to 932°F):±3%
Atmospheric transmission correction FLIR GF77a 25° CH4 (7–8.5 µm): C
FLIR GF77f 25°: Based on inputs of distance, atmospheric temperature, and relative humidity
Correction Options Atmospheric, optics transmission, emissivity, reflected apparent temperature, external optics/window
Emissivity Correction FLIR GF77a 25° CH4 (7–8.5 µm): C
FLIR GF77f 25°: Variable from 0.01 to 1.0
External Optics & Windows Correction FLIR GF77a 25° CH4 (7–8.5 µm): C
FLIR GF77f 25°: Based on input of optics/window transmission and temperature
Measurement Corrections Global object parameters
Object Temperature Range Range 1: -20° to 80°C (-4° to 176°F), Range 2: 0° to 250°C (212° to 482°F), Range 3: 100° to 500°C (212° to 932°F)
Optics Transmission Correction Automatic, based on signals from internal sensors
Reflected apparent temperature correction FLIR GF77a 25° CH4 (7–8.5 µm): C
FLIR GF77f 25°: Based on input of reflected temperature
Communication & Data Storage
Connection Type Wi-Fi: Peer to peer (ad hoc) or infrastructure (network)
Connector Pan and tilt control: M8 A-coded, male; Wi-Fi: Female RP-SMA (Pan/Tilt is an optional feature)
Digital I/O connector type M12 Male 12-pin A-coded (shared with ext. power)
Digital I/O isolation voltage 500 VRMS
Digital input purpose NUC
NUC disable
Image tag (Start, Stop, General)
Image flow control (acc. SFNC 2.3)
Single frame (on trigg)
Multi-frame (on trigg)
Continuous
Frame rate
ROI
Digital Inputs 2x opto-isolated, Vin (low) = 0 - 1.5 V, Vin (high) = 3-25V
Digital Output Purpose • Programmatically set • Fault (NC)
Digital Outputs 3x opto-isolated, 0–48 VDC, max. 350 mA (derated to 200 mA at 60. Solid-state opto relay, 1x dedicated as Fault output (NC)
Encoding Video streaming – RTSP Protocol: H.264 / MPEG4 / MJPEG; GVSP: Uncompressed Radiometric streaming – RTSP Protocol: Compressed JPEG-LS, FLIR radiometric; GVSP: Uncompressed, signal linear, temperature linear, FLIR radiometric
Ethernet Communication GigE Vision ver. 1.2, Client API GenICam compliant, TCP/IP socket-based FLIR proprietary
Ethernet Connector Type FLIR GF77a 25° CH4 (7–8.5 µm): M12 8-pin X-coded, Female
FLIR GF77f 25°: RJ45, Female
Ethernet Image Streaming Yes
Ethernet Interface Wired
Ethernet Power Power over Ethernet, PoE IEEE 802.3af class 3
Ethernet Protocols IEEE 1588, SNMP, TCP, UDP, SNTP, RTSP, RTP, HTTP, ICMP, IGMP, sftp (server), FTP (client) SMTP, DHCP, MDNS (Bonjour), uPnP
Ethernet Standard IEEE 802.3
Ethernet Type 10/100Base-T
Multicast RTSP Protocol, GVSP (GigE Vision) Protocol
Serial Communication Pan and tilt control: RS232 and RS485 exclusively
Unicast RTSP Protocol, GVSP (GigE Vision) Protocol
WiFi Wi-Fi standard – IEEE802.11a/b/g/n
General
Housing material Aluminum
Package Includes Thermal camera in protective housing
Extra cable glands for auxiliary cables
Printed documentation including the username and password for log in to the web interface of the camera
Packaging Size 645 × 207 × 225 mm (25.4 × 8.15 × 8.86 in)
Packaging Type Cardboard box
Packaging Weight 6.8 kg (15.0 lb)
Pan/Tilt Optional feature; Control standard – Pelco D
Size [L × W × H] FLIR GF77a 25° CH4 (7–8.5 µm): 123 × 77 × 77 mm (4.84 × 3.03 × 3.03 in)
FLIR GF77f 25°: 510 × 177 × 229 mm (20.1 × 6.97 × 9.02 in)
Weight FLIR GF77a 25° CH4 (7–8.5 µm): 0.82 kg (1.8 lbs)
FLIR GF77f 25°: 5.90 kg (13.0 lb)
User Interface
Web interface Yes
Power
External Power Operation Compatible with IEEE 802.3af, IEEE 802.3at/PoE Plus
External Voltage FLIR GF77a 25° CH4 (7–8.5 µm): Allowed range 18-56 VDC, 8 W max
FLIR GF77f 25°: PoE Class 4 (25W)
General PoE or external
Power Consumption 6.8 W at 24 V DC typical 7.0 W at 48 V DC typical 7.3 W at 48 V PoE typical
Environmental & Certifications
Corrosion Salty fog resistance: ISO9227, to 1000 hours
EMC EN 55032:2015 Emission Requirements
EN 55035:2017 Immunity Requirements
FCC – Title 47 CFR Part 15:2019
ICES-001 Issue 4:2014
Encapsulation FLIR GF77a 25° CH4 (7–8.5 µm): IP 54 (IEC 60529)‎ IP66 with accessory
FLIR GF77f 25°: IP67
Humidity (Operating and Storage) Relative humidity: from 5% up to 95%
Lens Transmission Correction C
Operating Temperature –30 to 50°C (–22 to 122°F)
Storage Temperature Range IEC 68-2-1 and IEC 68-2-2, –40 to 70°C (–40 to 158°F) for 16 hours
Warranty http://www.flir.com/warranty/

Accessories

Resources & Support

Case Study

Methane Gas Leak Detection and Monitoring at LNG Pressure Regulation Facilities Using Flir OGI Cameras and AI

Read the story

Datasheet

GF77a Datasheet A4

Datasheet

GF77a Datasheet

Datasheet

FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Datasheet

Brochure

FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Brochure

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+1) 833 254 3526

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions