GF77a

Uncooled Fixed Optical Gas Imaging Camera

Product Variations

The FLIR GF77a is an affordable, uncooled fixed optical gas imaging camera designed for continuous, autonomous gas leak monitoring. It is available in two model variants: the GF77a-LR, that visualizes methane, and the GF77a-HR, that visualizes ammonia and ethylene emissions. Small and lightweight, the Flir GF77a is packed with FLIR-patented features, such as High Sensitivity Mode (HSM), for improved gas visualization. The GF77a can help oil and gas companies maintain valuable capital equipment, avoid product loss, meet emissions reduction metrics, and ensure safer work practices. The GF77a also comes in a GF77f variant that includes environmental housing for harsh environments and GF77pt for pan/tilt controls.

Keep Watch Without Standing Watch
Offers industry-leading features for continuous monitoring applications including High Sensitivity Mode, remote motorized focus, and open architecture for third-party integration.
Spectrally-filtered to detect methane gases, improving worker safety and leak location identification with fewer in-person inspections.
RTSP and GigE compliant, the GF77a offers flexibility to meet many industrial communication needs and connects to a network for continuous leak detection.

Specifications

Highlighted
IR Resolution 320 × 240 (76,800) pixels
Focal Plane Array (FPA) - Effective pixels FLIR GF77a-LR: Uncooled microbolometer / 7 - 8.5 µm
FLIR GF77a-HR: Uncooled microbolometer / 9.5 - 12 µm
Thermal Sensitivity/NETD < 25 mK at 30°C (86°F)
Spectral Range FLIR GF77a-LR: 7 to 8.5 µm
FLIR GF77a-HR: 9.5 to 12 µm
Interface Web: Yes
Imaging & Optical
Contrast Enhancement RTSP: FSX®, histogram equalization (IR only)
Detector Pitch 25 µm
Detector Type Uncooled microbolometer
Field of view (FOV) FLIR GF77a-LR 25° lens: 25° × 19°, 6° lens: 6.4° × 4.9°
FLIR GF77a-HR 25° lens: 25° × 19°
Focal Length FLIR GF77a-LR 25° lens: 18 mm, 6° lens: 74 mm
FLIR GF77a-HR 25° lens: 18 mm
Focal Plane Array (FPA) - Effective pixels FLIR GF77a-LR: Uncooled microbolometer / 7 - 8.5 µm
FLIR GF77a-HR: Uncooled microbolometer / 9.5 - 12 µm
Focal Plane Array (FPA) - Spectral range
Focus One-shot contrast, motorized, manual
Gas Sensitivity [NECL] GF77a-LR (7 - 8.5µm)
•CH4: ≤100 ppm × m
•N2O: ≤75 ppm × m
•C3H8: ≤400 ppm × m
•SO2: ≤30 ppm × m
•R-134a: ≤20 ppm × m
•R-152a: ≤100 ppm × m
•(ΔT = 10°C, Distance = 1 m)

GF77a-HR (9.5 - 12µm)
•C2H4: ≤20 ppm × m
•NH3: ≤20 ppm × m
•(ΔT = 10°C, Distance = 1 m)
Image Frequency 30 Hz
Image Source Visual / IR / MSX
Image Streaming Formats See Video/Radiometric streaming RTSP and GVSP tables.
Image Streaming Resolution See Video/Radiometric streaming RTSP and GVSP tables.
Infrared Resolution
IR Resolution 320 × 240 (76,800) pixels
Lens Identification Automatic
Minimum Focus Distance FLIR GF77-LR 25° lens: 0.3 m (0.98 ft), 6° lens: 5 m (16.4 ft)
FLIR GF77-HR 25° lens: 0.3 m (0.98 ft)
Overlay Image Source 0: RTSP Protocol: with, without; GVSP (GigE Vision) Protocol, with, without,
Pixel Format Mono 16
Resolution REST API: 640 × 480 pixels, 1280 × 960 pixels
Web UI: 640 × 480 pixels
Spatial resolution (IFOV) 1.4 mrad/pixel
Spectral Range FLIR GF77a-LR: 7 to 8.5 µm
FLIR GF77a-HR: 9.5 to 12 µm
Streaming Resolution 640 × 480 pixels
Thermal Resolution [NETD] <25 mk at 30°C (86°F)
Thermal Sensitivity/NETD < 25 mK at 30°C (86°F)
Video Lamp Built-in LED light
Visual Focus and FOV Fixed, 67.2° diagonal
Visual Resolution 2592 × 1944 pixels
Measurement & Analysis
Accuracy ±5°C (±9°F) for ambient temperature 15°C to 35°C (59°F to 95°F) and object temperature above 0°C (32°F)
Atmospheric transmission correction C
Correction Options Atmospheric, optics transmission, emissivity, reflected apparent temperature, external optics/window
Emissivity Correction C
External Optics & Windows Correction C
Measurement Corrections Global object parameters
Object Temperature Range -20°C to 70°C (-4°F to 158°F)
Optics Transmission Correction Automatic, based on signals from internal sensors
Primary Gases Detected GF77a-LR (7 - 8.5µm): Methane, nitrous oxide, propane, sulfur dioxide, R-134a and R-152a
GF77a-HR (9.5 - 12µm): Sulfur hexafluoride, ammonia, ethylene
Reflected apparent temperature correction C
Communication & Data Storage
Connection Type Wi-Fi: Peer to peer (ad hoc) or infrastructure (network)
Connector Pan/tilt control: M8 A-coded, male; Wi-Fi: Female RP-SMA (Pan/Tilt is an optional feature)
Digital I/O connector type M12 Male 12-pin A-coded (shared with ext. power)
Digital I/O isolation voltage 500 VRMS
Digital input purpose NUC
NUC disable
Image tag (Start, Stop, General)
Image flow control (acc. SFNC 2.3)
Single frame (on trigg)
Multi-frame (on trigg)
Continuous
Frame rate
ROI
Digital Inputs 2x opto-isolated, Vin (low) = 0 - 1.5 V, Vin (high) = 3-25V
Digital Output Purpose Programmatically set, Fault (NC)
Digital Outputs 3x opto-isolated, 0–48 VDC, max. 350 mA (derated to 200 mA at 60. Solid-state opto relay, 1x dedicated as Fault output (NC)
Encoding Video streaming – RTSP Protocol: H.264 / MPEG4 / MJPEG; GVSP: Uncompressed Radiometric streaming – RTSP Protocol: Compressed JPEG-LS, FLIR radiometric; GVSP: Uncompressed, signal linear, temperature linear, FLIR radiometric
Ethernet Communication GigE Vision ver. 1.2, Client API GenICam compliant, TCP/IP socket-based FLIR proprietary
Ethernet Connector Type M12 8-pin X-coded, female
Ethernet Image Streaming Yes
Ethernet Interface Wired
Ethernet Power Power over Ethernet, PoE IEEE 802.3af class 3
Ethernet Protocols IEEE 1588, SNMP, TCP, UDP, SNTP, RTSP, RTP, HTTP, ICMP, IGMP, sftp (server), FTP (client) SMTP, DHCP, MDNS (Bonjour), uPnP
Ethernet Standard Pan/Tilt: Pelco D| Wi-Fi: iEEE 802.11a/b/g/n
Ethernet Type 10/100Base-T
Interface Web: Yes
Multicast RTSP Protocol, GVSP (GigE Vision) Protocol
Serial Communication Pan/tilt control: RS232 and RS485 exclusively
Unicast RTSP: Yes
GVSP (GigE Vision): Yes
WiFi Wi-Fi standard – IEEE802.11a/b/g/n
General
Housing material Aluminum
Package Includes Thermal camera in protective housing
Extra cable glands for auxiliary cables
Printed documentation including the username and password for log in to the web interface of the camera
Packaging Size 645 × 207 × 225 mm (25.4 × 8.15 × 8.86 in)
Packaging Type Cardboard box
Packaging Weight 6.8 kg (15.0 lb)
Pan/Tilt Optional feature; Control standard – Pelco D
Size [L × W × H] 123 × 77 × 77 mm (4.84 × 3.03 × 3.03 in)
Weight 0.82 kg (1.8 lbs)
User Interface
Web interface Yes
Power
External Power Operation Compatible with IEEE 802.3af, IEEE 802.3at/PoE Plus
External Voltage Allowed range 18-56 VDC, 8 W max
General PoE or external
Power Consumption 6.8 W at 24 V DC typical 7.0 W at 48 V DC typical 7.3 W at 48 V PoE typical
Environmental & Certifications
Corrosion Salty fog resistance: ISO9227, to 1000 hours
EMC EN 55032:2015 Emission Requirements
EN 55035:2017 Immunity Requirements
FCC – Title 47 CFR Part 15:2019
ICES-001 Issue 4:2014
Encapsulation IP 54 (IEC 60529)‎ IP66 with accessory
Humidity (Operating and Storage) Relative humidity: from 5% up to 95%
Lens Transmission Correction
Operating Temperature –30 to 50°C (–22 to 122°F)
Storage Temperature Range IEC 68-2-1 and IEC 68-2-2, –40 to 70°C (–40 to 158°F) for 16 hours
Warranty http://www.flir.com/warranty/

Accessories

Resources & Support

Application Story

Methane Gas Leak Detection and Monitoring at LNG Pressure Regulation Facilities Using Flir OGI Cameras and AI

Read the story

Datasheet

FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Datasheet

Brochure

FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Brochure

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Datasheet

FLIR GF77a Datasheet

Datasheet

FLIR GF77a Datasheet GB

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+1) 833 254 3526

Service, Repair and Calibration

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.