Extech MO50A

Compact Pin Moisture Meter

$82.99

The MO50A Compact Pin-Type Moisture Meter makes it easy to take quick reference measurements on wood and building materials. It features a high-contrast color LCD with backlight for clear viewing in any lighting condition, along with intuitive display icons and audible alerts that simplify moisture level interpretation. Ideal for building restoration work, the MO50A helps detect moisture in floors, under carpets, behind walls, and in ceilings—making it an essential tool for assessing damage after water leaks.

Bright backlight makes for easy viewing in any lighting condition
Displays moisture levels in wood and building materials such as wall board, sheet rock, cardboard plaster, concrete, and mortar
Tone rate beeps faster as the moisture level increases

Specifications

General
Measurement Principle Electrical resistance using pins
Measurement Range Wood:

Low: 1.5% to 16.9%
Medium: 12% to 15.9%
High: 16% to 50%

Building Material

Low: 1.5% to 16.9%
Medium: 17% to 19.9%
High: 20% to 33%
Sensor Type Replaceable threaded contact pins, 8 mm (0.3 in)
Storage Temperature Range 0°C to 50°C (32°F to 122°F); < 85% RH
WME Moisture Content (Pin) Wood Range: 5.0% to 50.0%
Building Material Range: 1.5% to 33.0%
WME Moisture Content Basic Accuracy (Pin) ±(3% + 5 digits) at 22°C to 25°C (72°F to 77°F)
WME Moisture Content Max Resolution (Pin) 0.1%
Additional Details
Battery type 3 × 1.5 V, AAA batteries
Certifications CE, UKCA
Dimensions 171.6 × 68 × 32.5 mm (6.7 × 2.7 × 1.3 in)
Display Backlit Color LCD
Operating Conditions 5°C to 45°C (41°F to 113°F); < 80% RH
Power After approx. 3 minutes
Warranty 2 years
Weight 151 g (0.33 lb) excluding batteries

Resources & Support

User Manual

Extech MO50A User Manual

Datasheet

Extech MO50A Datasheet

Export Restrictions

Cart

Added to cart