Extech MO55A

Combination Pin/Pinless Moisture Meter

$164.00

Take quick moisture measurements from a variety of building materials using either the pin or pinless (non-invasive) method with the Extech MO55A. This easy-to-use moisture meter features a high-contrast color LCD with backlight for clear visibility in any environment. It uses intuitive display icons to indicate moisture levels and provides an audible alert that speeds up as moisture increases. Ideal for building restoration projects and applications where detecting moisture on floors, tiles, and under carpets is critical, the MO55A is also essential for analyzing the after-effects of water leakage behind walls and in ceilings.

Bright backlight makes for easy viewing in any lighting condition
Displays moisture levels in wood and building materials such as wall board, sheet rock, cardboard plaster, concrete, and mortar
Tone rate beeps faster as the moisture level increases

Specifications

General
Measurement Depth Pinless < 25 mm (1 in)
Measurement Principle Electrical resistance (pins); Capacitance (pinless)
Measurement Range Wood:

Low: 1.5% to 16.9%
Medium: 12% to 15.9%
High: 16% to 50%

Building Material

Low: 1.5% to 16.9%
Medium: 17% to 19.9%
High: 20% to 33%
Relative Moisture Content (Pinless) Wood: 0.0% to 99.9%
Other building materials: 0.0% to 99.9%
up to 25 mm (1 in) deep various with material under test
Sensor Type Replaceable threaded contact pins, 8 mm (0.3 in); non-penetrating electromagnetic sensor pad
Storage Temperature Range 0°C to 50°C (32°F to 122°F); < 85% RH
WME Moisture Content (Pin) Wood Range: 5.0% to 50.0%
Building Material Range: 1.5% to 33.0%
WME Moisture Content Basic Accuracy (Pin) ±(3% + 5 digits) at 22°C to 25°C (72°F to 77°F)
WME Moisture Content Max Resolution (Pin) 0.1%
Additional Details
Battery type 3 × 1.5 V, AAA batteries
Certifications CE, UKCA
Dimensions 171.6 × 68 × 32.5 mm (6.7 × 2.7 × 1.3 in)
Display Backlit Color LCD
Operating Conditions 5°C to 45°C (41°F to 113°F); < 80% RH
Power Auto Power Off after approx. 3 minutes
Warranty 2 years
Weight 151 g (0.33 lb) excluding batteries

Resources & Support

Datasheet

Extech MO55A Datasheet

User Manual

Extech MO55A User Manual

Export Restrictions

Cart

Added to cart