The Flir PT-Series AI SR is our most advanced multi-sensor security camera, featuring a high-performance <25 mK NETD uncooled thermal sensor with 640 × 512 resolution, a 4K visible-light imaging sensor with 25× optical zoom and outstanding low-light performance. This pan-tilt camera is enhanced with Flir Fusion AI Video analytics for reliable edge-based detection and classification of human and vehicle targets at extended ranges. Combined with Flir Nexus®, the PT-Series AI SR allows you to seamlessly track objects or people and provides uninterrupted target tracking—even beyond a radar’s field of view.
Thanks to its easy integration with United VMS and other major third party video management systems, PT-Series AI SR is an extremely versatile solution for critical infrastructure protection in total darkness, bright sun, and adverse conditions.

Designed for Complex Applications

The PT-Series AI SR is ideal for ports, oil and gas facilities, power utilities, business parks, or data centers, with 360° pan-tilt capabilities, up to 1000 meter visibility, and multispectral imaging for continuous surveillance in any weather or lighting conditions.

Video Analytics and Integration

United VMS is a powerful way to integrate and control the Flir PT-Series AI SR. Intuitive to use and scalable to your needs, UVMS supports analytics, PTZ tracking, and hand-off from fixed to PT cameras.

Cybersecure and NDAA-Compliant

Securing your data is as important to us as site security is to you. Flir security cameras are ideal for cyber-hardened security systems for critical infrastructure and government applications. Flir development meets NDAA compliance standards by incorporating cybersecurity considerations in our process along with internal and external vulnerability tests, stringent code reviews, and rigorous IT protocols.

Connecting Security Sensors with Flir Nexus

Seamlessly geo-track targets across wide areas through Flir Nexus, a proprietary communication protocol that helps bridge the gap between the PT-Series AI SR, other cameras, radar devices, and their monitoring systems. Nexus enables seamless coordination with Flir radars and other thermal and visible cameras to maintain continuous tracking—even beyond a radar’s field of view.
Key Features
The Flir PT-Series AI-SR combines a high-sensitivity <25 mK uncooled thermal sensor with up to 4× continuous zoom and a 4K visible-light camera featuring 25× optical zoom and superior low-light performance. This powerful dual-sensor design ensures clear, actionable imaging in complete darkness, bright sunlight, and challenging weather.
Equipped with Flir Fusion AI video analytics, the PT-Series AI-SR delivers real-time object detection, classification of people and vehicles, right at the edge. This reduces false alarms, improves situational awareness, and enables faster, more accurate responses without relying on external processing.
High speed, precision pan/tilt system with 0.2° pointing accuracy ensures the PT-Series AI SR can easily maintain continuous person and vehicle tracking over wide areas.
Product showcase image

Quote

Specifications

Compliance & Certifications
Compliance and Certifications FCC; CE Marked; RoHS; IP66; ONVIF Profile S, G, T, WEEE
Cyber Security
Security ISO27001 certified
IEEE 802.1x
TLS/HTTPS
User Authentication Access control via firewall
User credentials with policy enforcement
Digest Authentication
Environmental
De-Icing/Anti-Icing MIL-STD-810F, Method 521.1; De-Icing
Humidity 0 to 95% relative
IP Rating (dust & water ingress) IP66
Operating Temperature Range -40°C to 70°C (-40°158°F) cold start
Shock MIL-STD-810F “Transportation”
Storage Temperature Range -55°C to 85°C (-67°F to 185°F)
Vibration IEC 60068-2-27
General
Dimensions (L x W x H) 348× 467 × 326 mm (13.7, 18.4, 12.8 in)
Effective Resolution 327,680 pixels (640 × 512)
Focus Range Athermalized, Focus Free
Input Voltage 24 V DC: 65 W (max w / o heaters) 195 W (max w heaters)
Weight ~37 lb (16.8 kg): configuration dependent
Zoom Visual: 25x optical zoom
Measurement & Analysis
Programmable Presets 256
Thermal Sensitivity <25 mK at 25°C, F/10
PTZ
Pan Angle/Speed Continuous 360°; 0.1° to 60°/ sec
Tilt Angle - Speed 90° to -90°; 0.1° to 30°/ sec
System Integration
Ethernet Yes
External Analytics Compatible Yes
Network APIs Automatic Flat Field Correction (FFC) - Thermal and Temporal Triggers
Supported Protocols IPv4, HTTP, HTTPS, UPnP, DNS,NTP, RTSP, TCP, UDP, ICMP, IGMP, DHCP, ARP, IEEE 802.1X
Thermal Camera
Array Format (Thermal) 640 × 512, long-life, uncooled VOx microbolometer
f-number F1.6 to F4.8
Focal Length 6.5 mm (wide) to 162.5 mm (tele)
Image Uniformity Optimization Automatic Flat Field Correction (FFC) - Thermal and Temporal Triggers
Lens Field of View 59.0° (wide) to 2.36° (tele)
Spectral Range (Thermal) 7.5 μm to 13.5 μm
Thermal AGC Region of Interest [ROI] Default, Presets, and User definable to ensure optimal image quality on subjects of interest
Visible Camera
f-number F1.6 to F4.8
Focal Length 6.5 mm (wide) to 162.5 mm (tele)
Lens Field of View 59.0° (wide) to 2.36° (tele)
Low Light Sensitivity Color: 0.28 lx (F1.6, AGC on, 1/30s)
Sensor Illumination Back Light Compensation
Sensor type - Daylight 4K (2160p), 1/1.8-type STARVIS II CMOS
WDR 120 dB
Video & Recording
Video Compression Two independent channels of H.265, H.264 & M-JPEG for each sensor

Accessories

Resources & Support

Article

Flir Innovate and Inspire: a New Flir Magazine

Learn more

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

Firmware Download

Flir PT-Series AI SR Firmware v1.0.1.13

You must be logged in to download file.

Firmware Release Note

FLIR PT-Series AI SR Firmware Release Notes v1.0.1.13

Quick Start Guide

FLIR PT-Series AI SR Quick Installation Card

User Manual

FLIR PT-Series AI SR Installation & User Guide

Datasheet

FLIR PT-Series AI SR Datasheet

AE Spec

FLIR PT-Series AI A&E Specifications

Brochure

Flir Enhanced Multilayered Security Guidebook

Selection Guide

FLIR Edge Devices Accessory Guide

Value Sheets

Food & Beverage Value Sheet | Early Fire Detection - Flir A50/70 Smart Sensor, A500F/A700F, PT-Series AI SR, FH-Series R, FH-Series R PTZ

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

North America: (+1) 800-254-0632
UK & Europe:  (+44) 203 747 6768
South & Central America: (+52) 55 4777 2227
Australia: (+61) 3 9008 4334
New Zealand: (+64) 9 282 9814
Singapore: (+65) 800 388 35 777
India: (+91) +000 800 100 8935
China: (+852) 3008 1658
Japan: (+81) 350 501454

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.