Extech SDL900

AC/DC Magnetic Meter/Datalogger

$859.00

The SDL900 is an AC/DC Magnetic Meter and Datalogger with automatic temperature compensation. The SDL900 utilizes Hall effect sensor. This meter features an adjustable data sampling rate from 1 to 3600 seconds. Complete with uniaxial magnetic probe sensor with protective cover, SD memory card, 6 AA batteries and hard carrying case.

Specifications

General
Electromagnetic Field (Gauss) AC: 1500.0G, 15,000G; DC: 3000.0G, 30,000G
Electromagnetic Field (Gauss) Basic Accuracy AC: ±(5% of reading + 20 digits); DC: ±(5% of reading + 10 digits)
Electromagnetic Field (Gauss) Max Resolution 0.1G, 1G
Electromagnetic Field (Tesla) AC: 150.00mT, 1500.0mT; DC: 300.00mT, 3000.0mT
Electromagnetic Field (Tesla) Basic Accuracy AC: ±(5% of reading + 20 digits); DC: ±(5% of reading + 10 digits)
Electromagnetic Field (Tesla) Max Resolution 0.01mT, 0.1mT
Frequency Bandwidth 50Hz/60Hz
Memory SD card (included)
Number of Axes Uniaxial
Sampling Rate 1 to 3600 seconds
Additional Details
Certifications CE
Dimensions 7.1 × 2.9 × 1.9" (182 × 73 × 48mm)
Power 6 × AA (1.5V) batteries
Warranty 2 years
Weight 10.7oz (303g)

Resources & Support

Certification

Extech SDL900 Declaration of Conformity

User Manual

Extech SDL900 User Manual GB

User Manual

Extech SDL900 User Manual

Datasheet

Extech SDL900 Datasheet

Export Restrictions

Cart

Added to cart