Troubleshoot hot spots, find hidden faults, and confirm repairs quickly with the ergonomic, high-resolution FLIR T560. This 640 × 480 (307,200 pixel) thermal imaging camera has a bright 4" LCD and a 180° rotating lens platform, so you can easily and comfortably diagnose electrical or mechanical issues, even in hard-to-reach areas. Advanced on-camera measurement tools such as 1-Touch Level/Span, plus laser-assisted autofocus, ensure you’ll record accurate temperature measurements every time. Pair the T560 with a FLIR FlexView™ dual field-of-view lens for the convenience to instantly switch from wide-area to telephoto scanning without changing the lens. With on-board FLIR Inspection Route mode, you can download and run survey plans to your camera from FLIR Thermal Studio Pro (with FLIR Route Creator plugin). Together these systems will help you record temperature data and imagery in a logical sequence for faster troubleshooting and repair.

Resolution, Comfort, And Outstanding Performance
Laser-assisted autofocus guarantees you’ll get tack-sharp focus for accurate temperature readings that lead to quick but solid decisions.
The T560's optical block rotates 180°, so you can image targets at any angle—comfortably—all day long.
Plan inspections in FLIR Thermal Studio Pro and load into a T560 with the FLIR Inspection Route camera option to streamline surveys and better manage critical data. Activate FLIR Ignite for automatic image uploads directly from the camera to the cloud for efficient and secure storage and sharing.

Specifications

Highlighted
IR Resolution 640 × 480 pixels
Thermal Sensitivity/NETD <50 mK @ 30°C/86°F (14° lens), <40 mK @ 30°C/86°F (24° lens), <30 mK @ 30°C/86°F (42° lens), <50 mK @ 30°C (86°F)
Accuracy ±2°C (±3.6°F) or ±2% of reading
Field of view (FOV) 42° × 32°
24° × 18°
14° × 10°
80° × 63°
Digital Camera 5 MP, with built-in LED photo/video lamp; disabled when 80° lens in use
Display 4", 640 × 480 pixel touchscreen LCD with auto-rotation
Storage Media Removable SD card
Imaging & Optical
Camera software update Using USB cable or SD card
Color Black
Color Palettes Iron, Gray, Rainbow, Arctic, Lava, Rainbow HC
Detector Resolution 640 × 480
Detector Type and Pitch Uncooled microbolometer, 12 µm
Digital Camera 5 MP, with built-in LED photo/video lamp; disabled when 80° lens in use
Digital Camera FOV 53° × 41°
Digital Zoom 1–8× continuous
f-number 1.1, 42°
1.3, 24°
1.5, 14°
1.3, 80°
Field of View 42° × 32°
24° × 18°
Field of view (FOV) 42° × 32°
24° × 18°
14° × 10°
80° × 63°
Focal Length 10 mm (0.39 in.), 42°
17 mm (0.67 in.), 24°
29 mm (1.41 in.), 14°
5 mm (0.19 in.), 80°
Focus Continuous with laser distance meter (LDM), one- shot LDM, one-shot contrast, manual
Frame Rate [Full Window] 30 Hz
Image Frequency 30 Hz
IR Resolution 640 × 480 pixels
Laser Alignment Position is automatically displayed on the infrared image
Lens 24°, 14°, 42°, 80°, DFOV (24°, 14°), DFOV (42°, 24°)
Lens Identification Automatic
Minimum Focus Distance 0.15 m (0.49 ft.), 42° 0.15 m (0.49 ft.), 24° 1.0 m (3.28 ft.), 14° Macro mode 50 µm as option to 24° 0.10 m (3.9 in), 80°
Minimum Focus Distance with MSX 0.65 m (2.13 ft.), 42° 0.5 m (1.64 ft.), 24° 1.0 m (3.28 ft.), 14°
Non-radiometric IR video streaming H.264 or MPEG-4 over Wi-Fi MJPEG over UVC or Wi-Fi
Picture-in-Picture Resizable and movable
Radiometric IR video recording Real-time radiometric recording (.csq)
Radiometric IR video streaming Over UVC
Resolution 640 × 480 pixels (VGA)
Spatial resolution (IFOV) 1.20 mrad/pixel, 42° 0.66 mrad/pixel, 24° 0.38 mrad/pixel, 14° 2.6 mrad/pixel, 80°
Spectral Range 7.5 - 14.0 µm
Thermal Sensitivity/NETD <50 mK @ 30°C/86°F (14° lens), <40 mK @ 30°C/86°F (24° lens), <30 mK @ 30°C/86°F (42° lens), <50 mK @ 30°C (86°F)
UltraMax Quadruples pixel count; activated in menu and processed in FLIR Tools
Video Lamp Built-in LED light
Viewfinder No
Visual Image Yes
Visual Video Recording H.264 to memory card
Visual Video Streaming Yes
Measurement & Analysis
Accuracy ±2°C (±3.6°F) or ±2% of reading
Automatic hot & cold detection Automatic maximum/minimum markers within area
Color Alarm (Isotherm) Above, Below, Interval, Condensation (moisture/humidity/dewpoint), Insulation
Difference Temperature Yes
Emissivity Correction Yes, variable from 0.01 to 1.0 or selected from materials list
Measurement Corrections Yes
Measurement Function Alarm Audible/visual alarms (above/below) on any selected measurement function
Measurement Presets No measurements, center spot, hot spot, cold spot. User Preset 1, User Preset 2
Object Temperature Range -20°C to 120°C (-4°F to 248°F); 0°C to 650°C (32°F to 1202°F); 300°C to 1500°C (572°F to 2732°F)
Reference Temperature Yes
User Interface
Display 4", 640 × 480 pixel touchscreen LCD with auto-rotation
Display Technology IPS
Languages 21
Touch Screen Optically bonded PCAP
Voice 60 sec. recording added to still images or video via built-in mic (has speaker) or via Bluetooth
Communication & Data Storage
Audio Microphone and speaker for voice annotation of images
Image File Format Standard JPEG with measurement data included
METERLiNK Wireless connection (Bluetooth) to: FLIR meters with METERLiNK
METERLiNK - Bluetooth Communication with headset and external sensors
Storage Media Removable SD card
USB USB Type-C: data transfer/video/power
USB - Standard USB 2.0 High Speed
Video Out DisplayPort over USB Type-C
Power
Battery operating time Approx. 4 hours at 25°C (77°F) ambient temperature and typical use
Battery type Li-ion battery, charged in camera or on separate charger
Battery voltage 3.6 V
Battery weight 195 g (6.89 oz)
Charging system In camera (AC adapter or 12 V from a vehicle) or two-bay charger
Charging Temperature 0°C to 45°C (32°F to 113°F)
External Power Operation AC adapter 90–260 V AC (50/60 Hz) or 12 V from a vehicle (cable with standard plug, optional)
Power Management Automatic shut-down and sleep mode
Environmental & Certifications
EMC ETSI EN 301 489-1 (radio), ETSI EN 301 489-17, EN 61000-6-2 (immunity), EN 61000-6-3 (emission), FCC 47 CFR Part 15 Class B (emission)
Humidity (Operating and Storage) IEC 60068-2-30/24 hours, 95% relative humidity, 25–40°C (77–104°F)/2 cycles
Operating Temperature Range -15°C to 50°C (5°F to 122°F)
Radio Spectrum ETSI EN 300 228, FCC Part 15.249, RSS-247 Issue 2
Safety EN/UL/CSA/PSE 60950-1
Storage Temperature Range -40°C to 70°C (-40°F to 158°F)
Tripod Mounting UNC 1/4"-20
General
Compatible with FLIR software FLIR Thermal Studio Suite, FLIR Route Creator, FLIR Ignite, FLIR Research Studio, FLIR Atlas SDK
Housing material PCABS with TPE, magnesium
Laser Pointer Class 2, 0.05–40 m (0.16–131 ft) ±1% of measured distance
Packaging Infrared camera with lens, 2 batteries, battery charger, hard transport case, lanyards, front lens cap, power supplies, printed documentation, SD card (8 GB), cables (USB 2.0 A to USB Type-C, USB Type-C to HDMI, USB Type-C to USB Type-C), License card: FLIR Thermal Studio Pro (3 month subscription)
Packaging Size 500 × 190 × 370 mm (19.7 × 7.5 × 14.6 in)
Size (L x W x H) Lens horizontal: 140 × 201.3 × 167.3 mm (5.5 × 7.9 × 6.6 in)
Weight [battery included] 1.4 kg (3.1 lb)

Accessories

  1. Tripod (T911997)

Resources & Support

Note: For additional T-Series support resources, please visit Support.FLIR.com

Recorded Webinar

Webinar: End Your Year with Flir - Smart Strategies for Compliance, Cost Savings, and Condition Monitoring Excellence

Learn more

Article

Flir Innovate and Inspire: a New Flir Magazine

Learn more

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Camera Firmware [Exx T5xx T8xx]

You must be logged in to download file.

Software Download

FLIR Thermal Studio Installer

You must be logged in to download file.

User Manual

FLIR T5xx Series User Manual

Datasheet

T560 Datasheet A4

Datasheet

FLIR T500-Series Datasheet

Brochure

FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Brochure

Application Story

Rain Leak Detection and Post-Repair Inspection Application Story

Application Story

FLIR Thermal Condition Monitoring Article

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Certification

FLIR Systems AB Certificate of Registration - ISO/IEC 27001:2022

Certification

ISO 9001-2015 FLIR Sweden

Certification

FLIR Systems AB Certificate of Registration - ISO 14001:2015

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+1) 833 254 3526

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.