Discontinued

FLIR T650sc

High Resolution Handheld Infrared Camera

The T650sc infrared camera offers thermal and visual imagery, excellent spot size resolution, and reliable temperature measurement accuracy —all at an affordable price. Technicians, engineers, and scientists will appreciate features such as a built-in digital camera, voice annotation, laser target locator, GPS, Multi Spectral Dynamic Imaging (MSX®), UltraMax™ image enhancement, auto-image rotation, and more. The tiltable IR unit gives you great flexibility and allows you to conduct your experiments fast and in a comfortable position.

Exceptional Image Quality for Thermographic Studies & Temperature Measurements
Equipped with an uncooled Vanadium Oxide (VOx) microbolometer detector that produces thermal images of 640 x 480 pixels.
Presents sharp, bright images and brings interactivity and user comfort to a new level.
Allows full dynamic video streaming to a PC using USB or to mobile devices using Wi-Fi.

Specifications

Highlighted
Detector Resolution
Resolution 640 × 480
Detector Pitch 17 µm
Spectral Range 7.5 – 14 µm
Detector Type Uncooled Microbolometer
Camera f-number f/1.0, Integrated Lens 18 mm (25°)
Dynamic Range 14-bit
NETD <20 mK
Frame Rate 30 Hz
Frame Rate [Full Window]
Focus Automatic (one shot) or manual
Imaging & Optical
Auto-Orientation Keeps Onscreen Temperature Data Upright in Portrait or Landscape
Available Lenses 25°
Camera f-number f/1.0, Integrated Lens 18 mm (25°)
Close-up Lenses/Microscopes Close-up (25 µm), (50 µm), (100 µm)
Detector Pitch 17 µm
Detector Resolution
Detector Type Uncooled Microbolometer
Digital Data Streaming Real-time Radiometric = USB to PC
Dynamic Range 14-bit
Field of view (FOV) 25° × 19°
Focus Automatic (one shot) or manual
Frame Rate 30 Hz
HD Video NA
Image Analysis Spot Meters, Areas, Auto Hot / Cold Detection, Difference Temp, Isotherms, Alarms, Line Profile
Image Annotations 60 Sec Voice, Text, 4 x Markers, Sketch
MSX Enhancement - Picture in Picture Adds Visible Detail to Thermal/P-i-P Overlays Thermal on Visible Image
NETD <20 mK
On Camera Display Touch Screen/4.3 in LCD Display (800 x 480) LCD Viewfinder (800 x 480)
Realtime Nonradiometric Real-time Temperature Calibrated Movie Recording at 30 Hz to SD card
Resolution 640 × 480
Spectral Range 7.5 – 14 µm
Time Constant <8 ms
UltraMax Image Enhancement Increases Number of Pixels up to 4x Via Software
Visible Image 5.0 Megapixel from Integrated Visible Camera
Measurement & Analysis
Accuracy ±1°C (±1.8°F) or ±1% of reading for limited temperature range for measuring object within 5°C to 120°C (41°F to 248 °F) and ambient temperatures of 10°C to 35°C (49°F to 95°F) This is only valid for the temperature range -40°C to 120°C (-40°F to 248°F)
Automatic Gain Control Manual, Linear, Histogram, DDE
Bump/Vibration 25 g (IEC 60068-2-29) / 2 g (IEC 60068-2-6)
Object Temperature Range -40°C to 150°C (-40°F to 302°F) / 100°C to 650°C (212°F to 1202°F) / 300°C to +2000°C (572°F to 3632°F)
Communication & Data Storage
Analog Video DVI over HDMI
WiFi Included
General
Packaging Size 495 x 192 x 370 mm (19.49 x 7.56 x 14.57 in.)
Size (L x W x H) 143 × 195 × 95 mm (4.2 × 7.9 × 4.9 in)
Weight [battery included] 1.3 kg (2.87 lb)
Power
Battery System Li Ion, 4 Hours Operating Time
External Power AC Adapter 90-260 VAC, 50/60 Hz or 12 V from a Vehicle
Environmental & Certifications
Encapsulation IP 54 (IEC 60529)
Mounting 1/4"-20
Operating Temperature Range -15°C to 50°C (5°F to 122°F)
Storage Temperature Range -40°C to 70°C (-40°F to 158°F)

Accessories

  1. Tripod Adapter (T198498)

Resources & Support

User Manual

FLIR T6xx Series User Manual

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Export Restrictions