Cooling Block for Axxx Series Housing (T912377)

Compatible with T912366

$1,400.00

The cooling block for Axxx IP67 housing is engineered as a heatsink/cooling base for protective housings. Compact cooling for limited heat exposure environments. The cooling block can be used with both air and liquid cooling media.

Engineered as a System

Every accessory designed and validated together


Cooling jackets & blocks

Housings, mounting, climate control, and serviceable front covers come from one source—developed exclusively for Flir A-Series cameras.

Thermal window Mounting hardware
Chalcogenide-glass and germanium IR windows, DLC-hardened outside and AR-coated inside to ensure imaging performance is preserved, not traded away. L-brackets, U-brackets, and single or double hinges position the camera exactly where the process needs it.
Cooling jackets & blocks Sunshields
Stackable air-cooled jackets and blocks extend operation step by step as ambient temperature climbs. Purpose-built shields for outdoor installations reduce solar load and weather exposure.
Serviceable front covers Thermal interface materials
The front lens tube or disc screws off allowing you to keep spares on the shelf, swap on site, and retain low cost-of-ownership. TIM between camera, housing, and cooling hardware ensures heat moves out of the system as designed.

 

Specifications

Imaging & Optical
Compatible cameras Axxx IP67 housing T912366
Length 140 mm (5.51 in)
Environmental & Certifications
Encapsulation IP67
Mounting Fittings: G 1/8, 8 mm push-in + G 1/8 brass silencer
Fittings mounting size: G 1/8, inlet and outlet
General
Base Mounting 4x M6, cc 25 mm, depth 10 mm offset from original mount
Material Aluminum 6000-series
Type II, natural anodised
Size [L × W × H] 140 ×53×23 mm
Weight .45 kg (.99 lb)

Accessories

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.