Discontinued

FLIR A325sc

Thermal Camera for Real-Time Analysis

Designed from the ground up to deliver the accurate thermal imaging and repeatable temperature readings you need, the FLIR A325sc provides more than 76,000 accurate temperature measurements in every image. This uncooled thermal imaging camera offers digital input directly to FLIR ResearchIR for start-and-stop recording, making it an excellent choice for a variety of research and science applications

Accurate, Repeatable Temperature Measurement
A325sc supports 14-bit, 320 × 240 data-streaming over Ethernet at rates as high as 60 Hz.
GigE Vision and GenICam compliance streamlines setup, and supports easy integration with third-party software.
A325sc works seamlessly with FLIR ResearchIR Max software or MathWorks® Matlab, for intuitive viewing and recording, and advanced processing power.

Specifications

Highlighted
Detector Resolution
Resolution 320 × 240
Detector Pitch 25 µm
Spectral Range 7.5 – 13.0 µm
Detector Type Uncooled Microbolometer
Camera f_number f/1.3
Dynamic Range 16-bit
NETD <50 mK
Frame Rate 60Hz
Frame Rate [Full Window] 60 Hz
Standard Temperature Range -20°C to 120°C (-4°F to 248°F ) 0°C to 350°C (32°F to 662°F )
Optional Temperature Range Up to 2,000°C (3,632°F)
Focus Automatic or Manual (Motorized)
Imaging & Optical
Available Lenses 76 mm (6°), 30 mm (15°), 10 mm (45°), 4 mm (90°)
Camera f_number f/1.3
Close_up Lenses_Microscopes NA
Detector Pitch 25 µm
Detector Resolution
Detector Type Uncooled Microbolometer
Digital Data Streaming Gigabit Ethernet (60 Hz)
Digital Data Via PC Using ResearchIR Software
Dynamic Range 16-bit
Focus Automatic or Manual (Motorized)
Frame Rate 60Hz
Frame Rate [Full Window] 60 Hz
Integrated Lens 18 mm (25°)
Lenses_Microscopes Close-up 25 µm, 50 µm, 100 µm
NETD <50 mK
Resolution 320 × 240
Spectral Range 7.5 – 13.0 µm
Time Constant <12 ms
Weight [incl lens] 0.7 kg (1.54 lb)
Measurement & Analysis
Accuracy ±2°C or ±2% of Reading
Bump_Vibration 25 g (IEC 60068-2-29) / 2 g (IEC 60068-2-6)
Optional Temperature Range Up to 2,000°C (3,632°F)
Standard Temperature Range -20°C to 120°C (-4°F to 248°F ) 0°C to 350°C (32°F to 662°F )
General
Packaging Size 495 x 370 x 192 mm (19.5 x 14.6 x 7.6 in.)
Size [L x W x H ] w Lens 170 × 70 × 70 mm (6.7 × 2.8 × 2.8 in)
Power
Power 12/24 VDC, 24 W Absolute Max.
Environmental & Certifications
Encapsulation IP 40 (IEC 60529)
Mounting 1/4"-20 (on three sides), 2 × M4 (on three sides)
Operating Temperature Range -15°C to 50°C (5°F to 122°F )
Storage Temperature Range -40°C to 70°C (-40°F to 158°F )

Accessories

Resources & Support

Datasheet

A325sc Datasheet

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.