See it in action on site

CHALLENGE

What are leaks and faults really costing your business?

Get the full picture with Flir’s acoustic imaging cameras.

Compressed air and gas leak detection

Compressed air and gas leak detection ↗

Leaks waste up to 30% of the compressed air you generate. Escaping gas is a safety risk. Find both 10x faster and see the associated costs too.

Partial discharge detection

Partial discharge detection ↗

Most high-voltage insulation failures start as partial discharge. Detect, classify and rate it before it becomes an outage.

TECH FOCUS

Acoustic imaging explained

Acoustic imaging uses audible and ultrasonic sound waves to detect, locate and measure problems in electrical, mechanical, compressed gas, and vacuum systems.

Microphones and beamforming technology visualize sound sources by overlaying them onto a digital image to pinpoint air leaks and partial discharge in noisy environments.

Equipment faults often generate distinctive sounds before they become failures. Acoustic imaging helps maintenance teams identify problems earlier, preventing costly downtime.

Flir’s acoustic imaging cameras can be used to spot compressed air leaks, gas leaks, vacuum leaks, steam traps, mechanical defects and electrical issues such as partial discharge.

FLIR acoustic imaging camera in use

The numbers speak for themselves

4-6
months

ROI within 2 rounds
of service

Up to
10x faster

Than traditional inspection
methods

5-digit
savings

Identified in a single
inspection round

Identifies
up to 30x

Smaller PD issues than previous
generation of acoustic cameras

"Typically 20-30% of electricity costs are air-related at manufacturing plants. In our case the rates are about 50%… What is good about the Flir Si1 acoustic camera is that it displays the number of air leaks and annual costs of loss in real-time, which raises our awareness about the expenses at our manufacturing sites."

Mr Yagyu

President of Minalco Co., Ltd

Info anfordern

Optin

Mit der Übermittlung stimmen Sie der Datenschutzrichtlinie und Cookie -Richtlinie von FLIR zu.

SEE IT IN ACTION

Book a demo today

Flir Si-Series cameras combine advanced acoustic imaging, intelligent analysis and intuitive workflows to make it easier to detect air and gas leaks, locate partial discharge faults and prioritize maintenance actions.

Industry-leading acoustic imaging cameras
Improving operational efficiency, asset reliability and performance
Trusted by professionals, proven in the field