The innovative FLIR T860 thermal camera is designed to improve visibility and streamline inspections of critical assets, whether you're surveying substation components, manufacturing equipment, or facility electro-mechanical systems. Equipped with a color viewfinder and 180° rotating lens platform, the T860 is comfortable to use and easy to see under bright conditions. An on-board Inspection Route system helps you record temperature data and imagery in a logical sequence for faster troubleshooting and repair. Pair the T860 with a FLIR FlexView™ dual field of view lens for the convenience to instantly switch from wide-area to telephoto scanning; or choose a 6° FOV IR lens to perform inspections on small targets from long distances. Avoid costly downtime and plant closures by using T860 for regular preventive maintenance.
All FLIR T-Series cameras now come with a free credit to attend a FLIR Academy training session—a $399 value (details below).

Packed with smart tools for new & experienced users
Develop inspection routes in FLIR Thermal Studio Pro and upload to a T860 with the Inspection Routing module to streamline surveys and better manage critical data
Quickly assess the thermal health of electrical systems, mechanical equipment, and facility-wide systems from any vantage point, in any lighting condition
Exceptional measurement accuracy, crisp thermal imagery, and workflow optimizations help you collect and share critical data faster

Specifications

Highlighted
IR Resolution 640 × 480 pixels
Thermal Sensitivity_NETD <30 mK at 30°C (42° lens), <40 mK at 30°C (24° lens), <50 mK at 30°C (14° lens)
Accuracy ±2°C (±3.6°F) or ±2% of reading
Field of view [FOV] 80° × 63°
Digital Camera 5 MP, with built-in LED photo/video lamp; disabled when 6° or 80° lens in use
Display 4", 640 x 480 pixel touchscreen LCD with auto-rotation
Imaging & Optical
Color palettes Iron, Gray, Rainbow, Arctic, Lava, Rainbow HC
Detector Type and Pitch Uncooled microbolometer, 12 µm
Digital Camera 5 MP, with built-in LED photo/video lamp; disabled when 6° or 80° lens in use
Digital Zoom 1-8x continuous
f number 42° lens: 1.1, 24° lens: 1.3, 14° lens: 1.5, 6° lens: 1.35, 80° lens: 1.3,
Field of View 42° × 32°
24° × 18°
Field of view [FOV] 80° × 63°
Focal Length 42°: 10 mm (0.39 in)
24°: 17 mm (0.67 in)
14°: 29 mm (1.41 in)
6°: 70 mm (2.80 in)
80°: 5 mm (0.19 in)
Focus Continuous with laser distance meter (LDM), one-shot LDM, one-shot contrast, manual
Image Frequency 30 Hz
IR Resolution 640 × 480 pixels
Lens 24°, 14°, 42°, 80°, 6°, DFOV (24°, 14°), DFOV (42°, 24°)
Lens Identification Automatic
Minimum Focus Distance 42° lens - 0.15 m; 24° lens - 0.15 m, optional macro mode; 14° lens - 1.0 m; 6° lens - 5.0m; 80° lens - 0.1m;
Minimum Focus Distance with MSX FLIR T860 + DFOV (14° + 24°): .5 m (1.64 ft) / 1.0 m (3.28 ft)
FLIR T860 + Dual FOV (24° + 42°): 42°: 0.65 m (1.98 ft)
24°: 0.5 m (1.64 ft)
Non_radiometric IR video streaming H.264 or MPEG-4 over Wi-Fi MJPEG over UVC or Wi-Fi
Picture_in_Picture Resizable and movable
Radiometric IR video recording Real-time radiometric recording (.csq)
Radiometric IR video streaming Yes, over UVC
Spatial resolution [IFOV] 42°: 1.2 mrad/pixel
24°: 0.7 mrad/pixel
Spectral Range 7.5 - 14.0 µm
Thermal Sensitivity_NETD <30 mK at 30°C (42° lens), <40 mK at 30°C (24° lens), <50 mK at 30°C (14° lens)
UltraMax Quadruples pixel count; activated in menu and processed in FLIR Tools
Viewfinder Yes
Measurement & Analysis
Accuracy ±2°C (±3.6°F) or ±2% of reading
Measurement Presets No measurement, center spot, hot spot, cold spot, User Preset 1, User Preset 2
Object Temperature Range -40°C to 120°C (-40°F to 248°F) 0°C to 650°C (32°F to 1202°F) 300°C to 2000°C (572°F to 3632°F)
Spot Meter 3 ea. in live mode
User Interface
Display 4", 640 x 480 pixel touchscreen LCD with auto-rotation
Text Predefined list or touchscreen keyboard
Voice 60 sec. recording added to still images or video via built-in mic (has speaker) or via Bluetooth
Power
Battery operating time Approx. 4 hours at 25°C (77°F) ambient temperature and typical use
Battery Type Li-ion battery, charged in camera or on separate charger
Environmental & Certifications
Operating Temperature Range -15°C to 50°C (5°F to 122°F)
Safety EN/UL/CSA/PSE 60950-1
Storage Temperature Range -40°C to 70°C (-40°F to 158°F)
General
Compatible with FLIR software FLIR Thermal Studio Suite, FLIR Route Creator, FLIR Ignite, FLIR Research Studio, FLIR Atlas SDK
Laser Pointer Yes
Packaging Infrared camera with lens, small viewfinder eyecup, 2 batteries, battery charger, hard transport case, lanyards, front lens cap, power supplies, printed documentation, SD card (8 GB), cables (USB 2.0 A to USB Type-C, USB Type-C to HDMI, USB Type-C to USB Type-C)

Accessories

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Camera Firmware [Exx T5xx T8xx]

You must be logged in to download file.

Software Download

FLIR Thermal Studio Installer

You must be logged in to download file.

User Manual

FLIR Exx-T5xx Series Lens Calibration Notice

Brochure

FLIR Global Oil and Gas Industry Brochure

User Manual

FLIR T8xx Series User Manual

Brochure

FLIR Renewable Energy Wind Power Brochure

Brochure

FLIR Global Utility Market Brochure

Datasheet

FLIR T800-Series Datasheet

Datasheet

FLIR T800-Series Datasheet GB

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Application Story

Rain Leak Detection and Post-Repair Inspection Application Story

Selection Guide

FLIR Handheld Thermal Camera Product Comparison Matrix

Export Restrictions