FLIR Announces Suite of Thermal and Night Vision Products for Tactical Professionals and Hunters

With the Shooting Hunting and Outdoor Trade (SHOT) Show around the corner, today we announced a variety of thermal and night vision products for the tactical and outdoor markets.


Weighing only 7.4oz, the FLIR Breach multifunctional thermal monocular is FLIR’s lightest, most compact, full-featured 320x240 thermal monocular that fits in a pocket or mounted to a helmet. Powered by FLIR’s 12-micron high-performance Boson™ thermal core, the Breach delivers crisp images on a high-definition display, and offers recording and internal storage of up to four hours of video and 1,000 still images.

FLIR is also expanding its Armasight™ by FLIR night vision lineup with new monocular and binocular families with hand, weapon or helmet mounted options. Each family is available with Generation 2 or 3 technology and multiple lens configurations, including an upgraded 19mm lens that offers a 51-degree field-of-view for 25 percent more viewing area. All models include manual gain control, up to 40 hours of run time from a single AA alkaline or CR123 battery and feature a flip-up-turn-off, flip-down-turn-on design when mounted to a helmet.

  • Armasight by FLIR MNVD single-tube monocular offers a lighter weight option and preserves night adaptation in the unaided eye.
  • Armasight by FLIR BNVD dual-tube binocular provides better depth perception and situational awareness for improved navigation.
  • Armasight by FLIR PVS-14 multi-purpose tactical night vision monocular for United States military and Special Forces is designed for the most demanding night operations.

All new products, and existing FLIR and Armasight product portfolios, will be on display next week in FLIR booth #621 during the Shooting Hunting and Outdoor Trade (SHOT) Show in Las Vegas.

Back to top