Accurate Readings in Challenging Electrical Inspection Environments: Meet FLIR’s DM93-2 and IM75-2 Meters with METERLINK® App

Building on the legacy of the DM93 and IM75, FLIR presents their evolved successors: the FLIR DM93-2 and FLIR IM75-2. These next-generation digital meters are crafted to offer technicians enhanced capabilities, ensuring precision and versatility even in the most intricate electrical inspection scenarios.

A Symphony of Precision: The FLIR DM93-2 Industrial Digital Multimeter with METERLiNK®

DM93-2 news blog.jpg

The new FLIR DM93-2 is an industrial digital multimeter with advanced variable-frequency drive (VFD) filtering and LoZ mode to help technicians accurately analyze non-traditional sine waves and noisy signals found in VFD-controlled equipment. Its resilient design and powerful lighting ensure it thrives in challenging electrical environments. The tool is not only about performance but also about ease. Utilize the METERLiNK® app for an efficient capture of readings, images, and videos, simplifying analysis, trending, and collaboration.

Features of FLIR DM93-2:

Accurate Readings

  • Clearly analyze non-traditional sine waves and noisy signals
  • Advanced variable frequency drive (VFD) filtering and dual display shows voltage and frequency at once
  • True RMS voltage and current measurements
  • Low Impedance (LoZ) Mode eliminates ghost voltage error readings

Built Tough for Demanding Work Conditions

  • Constructed to make any electrical problem easier to troubleshoot
  • Powerful LED worklights eliminate the need for a flashlight in dim lighting
  • Durable, double-molded construction with IP54 rating and 3 m drop tested
  • Large, easy-to-read digits, backlit display and analog bar graph

App Connectivity to Support Your Workflow

  • Wireless communication with the FLIR METERLiNK® App
  • Capture readings, create reports and easily share them with your team
  • Perform measurement comparisons over time
  • Set custom alarm thresholds to provide additional assurance of operating ranges while performing testing procedures

A Dual Tool for the Modern Electrical Professional: The FLIR IM75-2 Insulation Tester and Industrial Digital Multimeter with METERLiNK®

IM75-2 news blog.jpg

The new FLIR IM75-2 is both a premier handheld insulation tester and digital multimeter with functions for installation, troubleshooting and maintenance for professionals. The FLIR IM75-2 includes several specialty insulation modes such as polarization index, dielectric absorption, and earth bond resistance. Insulation tests can be performed instantly, continuously, and over a timed duration to allow for in-depth assessment. The multi-color LED indicator in compare mode makes pass/fail determinations easy and visible. The IM75-2 is also fully compatible with the METERLiNK® app, streamlining the process of capturing and sharing crucial data.

Features of FLIR IM75-2:

Advanced Insulation Testing

  • Premium handheld insulation tester and multifunction digital multimeter for installation, troubleshooting and maintenance professionals
  • Insulation Voltage Testing up to 1 kV, measuring insulation resistance from 4M Ω to 20G Ω
  • Advanced variable frequency drive (VFD) filtering and dual display shows voltage and frequency at once
  • True RMS DMM measurements features reliable performance and 1000 V range

Rugged Design for Challenging Work Conditions

  • Constructed to make any electrical problem easier to troubleshoot
  • Powerful LED worklights eliminate the need for a flashlight in dim lighting
  • Durable, double-molded construction with IP54 rating and 3 m drop tested
  • Large, easy-to-read digits and backlit display
  • Multi-color LED indicator with Compare Mode makes pass/fail determinations easy and visible

App Connectivity to Support Your Workflow

  • Wireless communication with the FLIR METERLiNK® App
  • Capture readings, create reports and easily share them with your team
  • Perform measurement comparisons over time
  • Set custom alarm thresholds to provide additional assurance of operating ranges while performing testing procedures


Whether diagnosing intricate electrical challenges with the FLIR DM93-2 or ensuring the utmost insulation safety standards with the IM75-2, both models are embodiments of Teledyne FLIR's commitment to enhancing workplace safety, efficiency and precision.

For professionals who seek reliability and unparalleled performance, these tools are not just additions to your kit—they are essential components for future-forward operations.

Discover more about the tools that are reshaping electrical measurements:

FLIR DM93-2: www.flir.com/DM93-2

FLIR IM75-2: www.flir.com/IM75-2

Related Articles

Product News

Introducing the FLIR TG54-2 and FLIR TG56-2: The Next Generation of Spot IR Thermometers for Superior Safety and Precision

Read more
Back to top