FLIR’s T1030sc HD Camera for Engineers and Scientists Doubles the Thermal Sensitivity and Delivers High-Speed Streaming

For research and development professionals, accuracy matters. Whether they’re in the field identifying stress failures in engines or in the lab measuring textiles to ensure the fabric will hold up in harsh weather conditions, their tools need to be durable, portable and precise. To help researchers and scientists tackle some of the world’s most pressing challenges, today FLIR introduced the FLIR T1030sc high-definition, (HD) longwave infrared camera featuring the industry’s highest resolution.

Outstanding Image Clarity
The FLIR T1030sc has a thermal sensitivity that is twice that of the industry standard. With an extraordinarily sensitive detector with HD-ready optics, the camera detects temperature differences of less than 20 mK at 30°C. 

Portability, Flexibility
Designed for versatility, the FLIR T1030sc is a high-performance infrared camera in a flexible, portable, handheld package. The T1030sc functions as a stand-alone data collection and analysis system in the field or as a fixed-mount thermal measurement solution in the lab.

High-Speed Data, How You Need It

  1. - Record 1024 x 768 full frame video at 30 Hz on battery power
  2. - Stream raw data at 120 Hz via the high-speed interface (HSI)
  3. - Equipped with the new FLIR OSXTM Precision HDIR optics.
  4. - FLIR ResearchIR Max software is included so users can analyze and share data

The FLIR T1030sc also comes backed by FLIR’s Global 2-5-10 Warranty, the industry’s best protection for any infrared camera.

For more technical details about the FLIR T1030sc for research and development, visit: www.flir.com/T1030sc

Back to top