Discontinued

Extech 407790

Real Time Octave Band Analyzer

The Extech 407790 Real Time Octave Band Analyzer is a Type 2 integrating sound level meter with octave and 1/3 octave band real time display. The 160 x 160 dot matrix backlit LCD displays Leq, LE, Lmax, Lmin, and Lp. It features a 25 Hz to 10 kHz frequency response, real time clock, and an A, C, and flat weighting with fast and slow response time. The built-in memory stores up to 12,280 records in SLM mode and 1024 data points in 1/1 or 1/3 octave mode. This memory can easliy be transferred to a PC via RS-232 interface and analyzed using included software.

Specifications

General
Analog Output AC output: 2 Vrms (at full scale); DC output: 10mV/dB
Frequency Bandwidth 25Hz ~ 10kHz
Microphone Condenser, 0.52" (13.2mm)
Response Time Fast, Slow
Sound Range (dB) 30 to 130dB
Sound Range (dB) Basic Accuracy ±1.5dB (ref 94dB @ 1kHz)
Weighting A, C, and Flat
Additional Details
Certifications CE
Dimensions 13.6 × 3.9 × 2.4" (345 × 100 × 60mm)
Power 4 × C (1.5V) batteries / external supply 6V DC, 1A
Warranty 2 years
Weight 33.5oz (950g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech 407790 Software

You must be logged in to download file.

Datasheet

Extech 407790 Datasheet

User Manual

Extech 407790 User Manual

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.