Discontinued

Extech 42511

Dual Laser InfraRed Thermometer

The Extech 42511 is a Dual Laser IR Thermometer. It features a meter which indicates ideal measuring distance and a 12:1 distance to target ratio where two laser points converge to a 2.5 cm (1 in) target spot. it displays continuous and held data on a white backlit dual LCD display. Temperature range from -50°C to 600°C (-58°F to 1100°F). Complete with pouch case and 9 V battery. CE certified.

Resources & Support

User Manual

Extech 42511 User Manual GB

Datasheet

Extech 42511-42512 Datasheet

Certification

Extech 42511 Declaration of Conformity

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.