Discontinued

Extech 42515

InfraRed Thermometer with Type K Input

Product Variations

The Extech 42515 is a wide range InfraRed Thermometer with a Type K Input which measures both non-contact and contact temperature. It features a wide InfraRed temperature range from -50°C to 800°C (-58°F to 1472°F). Stores up to 20 readings. 13:1 distance to target ratio, laser pointer for easy targeting. Type K input for surface temperature measurements from -50°C to 1370°C (-58°F to 2498°F). Complete with a 9 Volt battery, Type K bead wire probe, and a case.

Resources & Support

Datasheet

Extech 42515 Datasheet

Certification

Extech 42515 Declaration of Conformity

User Manual

Extech 42515 User Manual GB

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.