Discontinued

Extech 45170CM

5-in-1 Environmental Meter

The Extech 45170CM is a convenient 5-in-1 Environmental Meter which measures air velocity, air volume, humidity, temperature, and light. It features ergonomic housing design with a large dual smart LCD where characters on display reverse direction depending on the function in use. Other features include data hold, min/max, auto power off functions. This multi-functional meter is ideal for professional or home use in testing the environmental quality in a building. Complete with built-in sensors, wrist strap and a 9 V battery.

Specifications

General
Air Velocity (ft/min) 80 to 5910 ft/min
Air Velocity (ft/min) Basic Accuracy ±3% full scale
Air Velocity (ft/min) Max Resolution 1ft/min
Air Velocity (km/h) 1.4 to 108km/h
Air Velocity (km/h) Basic Accuracy ±3% full scale
Air Velocity (km/h) Max Resolution 0.1km/h
Air Velocity (knots) 0.8 to 58.3 knots
Air Velocity (knots) Basic Accuracy ±3% full scale
Air Velocity (knots) Max Resolution 0.1knots
Air Velocity (m/s) 0.4 to 30m/s
Air Velocity (m/s) Basic Accuracy ±3% full scale
Air Velocity (m/s) Max Resolution 0.1m/s
Air Velocity (mph) 0.9 to 67MPH
Air Velocity (mph) Basic Accuracy ±3% full scale
Air Velocity (mph) Max Resolution 0.1MPH
Air Volume (CFM) 0.01 to 1,908,400CFM
Air Volume (CFM) Max Resolution 0.001CFM
Air Volume (CMM) 0.001 to 54,000CMM
Air Volume (CMM) Max Resolution 0.001CMM
Light (Foot Candle) 0 to 1860Fc
Light (Foot Candle) Basic Accuracy ±(5% of reading + 8 digits)
Light (Foot Candle) Max Resolution 0.1Fc
Light (Lux) 0 to 20,000Lux
Light (Lux) Basic Accuracy ±(5% of reading + 8 digits)
Light (Lux) Max Resolution 1Lux
Relative Humidity 10 to 95%
Relative Humidity Basic Accuracy ±4%
Relative Humidity Max Resolution 0.10%
Temperature (Air) -148°F to 2372°F (-100°C to 1300°C)
Temperature (Air) Basic Accuracy ±(1% of reading +2°F/1°C)
Temperature (Air) Max Resolution 0.1°
Temperature (Type K) Max Resolution -148°F to 2372°F (-100°C to 1300°C)
Temperature (Type N) ±2.5°F (1.2°C)
Temperature (Type N) Basic Accuracy 0.1°
Additional Details
Certifications CE
Dimensions 6.1 × 2.4 × 1.3" (156 × 60 × 33mm)
Power 1 × 9V battery
Vane 1.2" (31mm)
Warranty 2 years
Weight 5oz (160g)

Resources & Support

Certification

Extech 45170CM Declaration of Conformity

Datasheet

Extech 45170CM Datasheet

User Manual

Extech 45170CM User Manual GB

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.