Discontinued

Extech 461831

Digital StroboTach 220 VAC, 50 Hz

Freeze motion and analyze rotating objects without contact with the Extech 461831. This stroboscope allows you to check and analyze motion and speed by simply aiming and synchronizing its flash rate (FPM) with a rotating object. It is ideal for measuring the speed of moving gears, fans, pumps, motors, and other equipment used in general maintenance, production, quality control, or laboratories.

Specifications

General
Duty Cycle 5 to 30 minutes
Rotation Speed [Photo] 100 to 10,000 fpm/rpm
Rotation Speed [Photo] Basic Accuracy ±(0.05% of reading +1 digit)
Sampling Time (Strobe) 1 second
Additional Details
Certifications CE, NIST
Dimensions 211 × 122 × 122 mm (8.3 × 4.8 × 4.8 in)
Warranty 2 years
Weight 1 kg (2.2 lbs)

Resources & Support

Certification

Extech 461831 Declaration of Conformity

User Manual

Extech 461830 461831 User Manual

User Manual

Extech 461830 461831 User Manual GB

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.