Discontinued

5x Afocal Lens (Nyx-14, Nyx-14-Pro, N-14, Nyx-7 Pro)

Afocal lenses add magnified, long-range performance to standard night vision devices. Quickly installed onto the front of an objective lens, the 5x Afocal Magnifier Lens converts night vision monoculars and goggles into long-range optics.

Specifications

Sensor & Optical
Field of View [angle] ≥ 7°30'
Magnification 5x
Resolution ≤3.65"
Environmental & Approvals
Storage Temperature -57° to +65°C (-70° to 149°F)
Waterproof 1m / 30 min
File Storage & Communication
Connecting Thread M28 x 0.75
System Overview
Light Transmission [400 to 900 nm] ≥ 90%
Physical
Dimensions (without caps) Ø75.5 х 85mm
Weight 325 g (0.71 lbs)

Resources & Support

Datasheet

5x Afocal Lens Datasheet