Discontinued

Extech BR150

Video Borescope Inspection Camera

The BR150 Video Borescope features a 61 mm (2.4 in) color TFT LCD monitor and a mini waterproof (IP67) 9 mm camera head with a dual light system for high resolution, glare free, and close up viewing. It features a gooseneck cable which retains its configured shape as well as a detachable display for easy storage. Comes with 4 AA batteries, extension tools (mirror, hook, and magnet), video output jack, and hard case.

Specifications

General
Diameter 0.35" (9mm)
Field of view (FOV) 45°
Focus Distance 5.9" to 9.8" (15 to 25cm)
Length 39" (1m)
Minimum Bend Radius 2.36" (60mm)
Additional Details
Certifications CE
Dimensions Handle: 7.3 × 5.7 × 1.6" (186 × 145 × 41mm); Monitor: 3.9 × 2.8 × 1.2" (100 × 70 × 30mm)
Display 2.4" TFT (480 x 234 pixels)
Power 4 × AA (1.5V) batteries
Warranty 2 years
Weight Handle: 18.7oz (530g); Monitor: 4.9oz (140g)

Resources & Support

User Manual

Extech BR150 User Manual

Datasheet

Extech BR150 Datasheet

Certification

Extech BR150 Declaration of Conformity

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.