Discontinued

Extech DCP42

160W Switching Power Supply

The Extech DCP42 is a 160 W Switching Power Supply. The single-output, continuous power supply with USB offers high efficiency electrical power conversion for greater energy conservation and lighter weight. Complete with power cord, software, and USB cable. Software includes DC ramp and waveform generator.

Specifications

General
Line Current Regulation ≤0.1% (90-264V AC)
Line Voltage Regulation ≤0.02% (90-264V AC)
Load Current Regulation ≤0.5% (10-90% rated voltage)
Load Voltage Regulation ≤0.15% (10-100% rated current)
Output Current 0 to 10A
Output Current Basic Accuracy ±(0.2% + 5 counts)
Output Voltage 0 to 42V
Output Voltage Basic Accuracy ±(0.2% + 5 counts)
Ripple and Noise ≤5m Vrms, ≤50m Vp-p
Additional Details
Certifications CE
Dimensions 7.9 × 3.7 × 9.5" (200 × 95 × 245mm)
Warranty 2 years
Weight 5lbs (2.3kg)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech DCP42 DCP60 Software

You must be logged in to download file.

User Manual

Extech DCP42 User Manual

Certification

Extech DCP42 Declaration of Conformity

Datasheet

Extech DCP42 Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.