Discontinued

Extech DT300

Laser Distance Meter

The easy-to-use DT300 Laser Distance Meter accurately measures from 2" to 197' and can calculate area and volume. The integrated Pythagoras theorem also allows for the user to take indirect measurements. Other features include continuous measurement function with Min/Max distance tracking updates every 0.5 seconds, addition/subtraction, and front or rear edge reference. The DT300 has a double molded housing (IP54), low battery indicator, auto power-off function and comes complete with a carrying case and 2 AAA batteries.

Specifications

General
Area Calculation 999.99 ft², 999.99 m²
Distance 2" to 197' (0.05 to 60m)
Distance Basic Accuracy ±0.06" ( ±1.5mm)
Distance Max Resolution 0.001" (0.001m)
Length Add Calculation 99'11" (99.99m)
Volume Calculation 999.99 ft³, 999.99 m³
Additional Details
Certifications CE
Dimensions 4.5 × 1.9 × 1.1" (115 × 48 × 28mm)
Power 2 × AAA (1.5V) batteries
Safety Category IP54
Warranty 2 years
Weight 5.3oz (150g)

Resources & Support

Certification

Extech DT300 Declaration of Conformity

Datasheet

Extech DT300 Datasheet

User Manual

Extech DT300 User Manual

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.