Discontinued

Extech DV50

Telescoping AC Voltage Detector

The Extech DV50 detects AC voltage (6 VAC to 1000 VAC) on manholes, outlets, circuit breakers and junction boxes. Telescoping probe extends to reach distance of 1 m (39 in). Comes with two LR44 button batteries and user guide.

Specifications

General
Audible/Visible Indication Beeper, flashing LED
Frequency Bandwidth 50/60Hz
Sensitivity Adjustment Yes
Voltage Detection (Non-Contact) 6 to 1000V AC
Additional Details
Dimensions 7.7 × 2.4 × 1.2" (195 × 62 × 30mm)
Power 2 × LR44 (1.5V) button batteries
Safety Category CATIII - 1000V, CATIV - 600V
Warranty 1 year
Weight 5.2oz (148g)

Resources & Support

User Manual

Extech DV50 User Manual

Datasheet

Extech DV50 Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.