Discontinued

Extech EN100

11-in-1 Environmental Meter

The Extech EN100 is a compact hygro-thermo-anemometer with light sensor. The 11-in-1 Environmental Meter can be used for indoor and outdoor conditions. Built in light sensor measures light level. The auto-rotating display depending on selected function. It also measures air velocity, air flow, temperature, humidity, wet bulb, dew point, heat index, wind chill, barometric pressure and altitude. Complete with built-in multiparameter sensors, wrist strap, and a CR2032 battery.

Specifications

General
Air Velocity (ft/min) 80 to 3940 ft/min
Air Velocity (ft/min) Basic Accuracy ±3% full scale
Air Velocity (ft/min) Max Resolution 1 ft/min
Air Velocity (km/h) 1.4 to 72km/h
Air Velocity (km/h) Basic Accuracy ±3%FS
Air Velocity (km/h) Max Resolution 0.1km/h
Air Velocity (knots) 0.8 to 38.8 knots
Air Velocity (knots) Basic Accuracy ±3%FS
Air Velocity (knots) Max Resolution 0.1knots
Air Velocity (m/s) 0.4 to 20m/s
Air Velocity (m/s) Basic Accuracy ±3%FS
Air Velocity (m/s) Max Resolution 0.1m/s
Air Velocity (mph) 0.9 to 45MPH
Air Velocity (mph) Basic Accuracy ±3%FS
Air Velocity (mph) Max Resolution 0.1MPH
Air Volume (CFM) 0.847 to 1,271,300CFM
Air Volume (CFM) Max Resolution 0.001CFM
Air Volume (CMM) 0.024 to 36,000CMM
Air Volume (CMM) Max Resolution 0.001CMM
Dew Point -13.5 to 120.2°F (-25.3 to 49.0°C)
Dew Point Max Resolution 0.1°F/°C
Heat Index 32 to 212°F (0 to 100°C)
Heat Index Basic Accuracy ±3.6°F/±2°C
Heat Index Max Resolution 0.1°F/°C
Light (Foot Candle) 0 to 1860Fc
Light (Foot Candle) Basic Accuracy ±5%
Light (Foot Candle) Max Resolution 0.1Fc
Light (Lux) 0 to 20,000Lux
Light (Lux) Basic Accuracy ±5%
Light (Lux) Max Resolution 1Lux
Relative Humidity 10 to 95%
Relative Humidity Basic Accuracy ±4%
Relative Humidity Max Resolution 0.1%
Temperature (Air) 32 to 122°F (0 to 50°C)
Temperature (Air) Basic Accuracy ±2.5˚F/±1.2˚C
Temperature (Air) Max Resolution 0.1°F/°C
Temperature (Contact) 15 to 111°F (-9 to 44°C)
Temperature (Contact) Basic Accuracy ±2.5˚F/±1.2˚C
Temperature (Contact) Max Resolution 0.1°F/°C
Wet Bulb 22.3 to 120.2°F (-5.4 to 49.0°C)
Wet Bulb Max Resolution 0.1°F/°C
Additional Details
Certifications CE
Dimensions 6.1 × 2.4 × 1.3" (156 × 60 × 33mm)
Power 1 × CR2032 (1.5V) battery
Vane 1.2" (30.5mm)
Warranty 2 years
Weight 5oz (160g)

Resources & Support

User Manual

Extech EN100 EN150 User Manual

Certification

Extech EN100 Declaration of Conformity

Datasheet

Extech EN100 EN150 Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.