Discontinued

Extech EX210

8 Function Mini Digital MultiMeter with IR Thermometer

The Extech EX210 is a Mini Digital MultiMeter with a built in IR Thermometer. The meter can quickly identify overheating motors and locate hot spots on electrical panels or HVAC vents without contact. It measures AC/DC voltage, AC/DC current, resistance, and temperature (IR). The EX210’s rugged design incorporates a 2000 count large backlit dual LCD with easy to read digits, low current capability measure down to 0.1 µA, and input fuse protection. This meter also features max hold and data hold capabilities as well as auto power off. The EX210 comes complete with test leads and a 9 V battery.

Specifications

General
AC Current 0.1 µA to 10A
AC Voltage 0.1mV to 600V
Continuity Yes
DC Current 0.1 µA to 10A
DC Voltage 0.1mV to 600V
DC Voltage Basic Accuracy ±0.5%
Diode Test Yes
Resistance 0.1Ω to 20MΩ
Temperature (IR) Basic Accuracy -5 to 446 °F (-20 to 230 °C)
Additional Details
Certifications CE, ETL
Dimensions 5.8 × 2.9 × 1.6" (147 × 76 × 42mm)
Power 1 × 9V battery
Safety Category CATIII - 600V
Warranty 2 years
Weight 9.17oz (260g)

Resources & Support

Datasheet

Extech EX210 Datasheet

Certification

Extech EX210 Declaration of Conformity

User Manual

Extech EX210 EX210T User Manual

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.