Discontinued

Extech EX850

True RMS 1000A AC/DC Clamp Meter with Bluetooth®

The Extech EX850 is a 1000 A True RMS AC/DC Clamp Meter with Bluetooth®, capable of transmitting key electrical readings to android mobile devices. The EX850 measures AC/DC current and voltage, resistance, capacitance, frequency, IR temperature, and continuity. This clamp meter has a 4.3 cm (1.7 in) jaw opening for conductors up to 750 MCM or two 500 MCM. The EX850 also has a 4000 count backlit LCD display, auto ranging and manual ranging button, as well as data hold, min/max, and auto power off functions. This product has a CAT IV 600 V safety rating and comes with CAT IV test leads, 9 V battery, general purpose Type K probe, user's manual, and pouch case.

Specifications

General
AC Current 0.1 to 1000A
AC Current Basic Accuracy ±2.8%
AC Voltage 0.1mV to 1000V
AC Voltage Basic Accuracy ±1.5%
Capacitance 0.001nF to 40,000µF
Continuity Yes
DC Current 0.1 to 1000A
DC Current Basic Accuracy ±2.8%
DC Voltage 0.1mV to 1000V
DC Voltage Basic Accuracy ±2.8%
Diode Test Yes
Frequency 0.001kHz to 4kHz
Frequency Basic Accuracy ±1.5%
Inrush Current Yes
Jaw Size 1.7" (43mm), conductors up to 750MCM or two 500MCM
Resistance 0.1 to 40MΩ
Temperature (IR) Basic Accuracy -58 to 518°F (-50 to 270°C)
Temperature (IR) Max Resolution ±2.0% of reading or ±4°F/±2°C
Temperature (Type K) Max Resolution -4 to 1400°F (-20 to 760°C)
Temperature (Type N) ±(3% of reading + 9°F/5°C)
True RMS Yes
Additional Details
Certifications CE
Dimensions 10.6 × 4.3 × 2" (270 × 110 × 50mm)
Power 1 × 9V battery
Safety Category CATIII - 1000V, CATIV - 600V
Warranty 2 Years
Weight 13.6oz (386g)

Resources & Support

User Manual

Extech EX850 User Manual

Certification

Extech EX850 Declaration of Conformity

Datasheet

Extech EX850 Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.