Science File SDK

File Transfer Tool

The FLIR Science File SDK is the best way to transfer recorded files to MATLAB and other programs for data analysis. The inclusion of MATLAB .MEX functions allows users to open FLIR files directly from MATLAB. This is a powerful capability, as it allows users to access temperatures from factory calibrated cameras as well as the raw data.

Science File SDK provides quality thermal data to external applications for fast, efficient analysis and reporting.
The SDK supports multiple development environments including C/C++, C#/.NET, Python, and MATLAB (file reading only).
Science File SDK is compatible with Windows, Linux, Mint 19.3, CentOS7, and macOS.

Specifications

Highlighted
Cameras Supported A62xx, A67xx, A85xx, X68xx, X69xx, X85xx, RS85xx, RS67xx, RS83xx, SC6100, SC6200, SC6700, SC6800, SC8200, SC8300
General
Cameras Supported A62xx, A67xx, A85xx, X68xx, X69xx, X85xx, RS85xx, RS67xx, RS83xx, SC6100, SC6200, SC6700, SC6800, SC8200, SC8300
Operating System • Windows 10 (64-bit) • Windows 8.x (64-bit) • Windows 7 (64-bit) • Linux: Ubuntu 16.04, RHEL/CentOS 7, Fedora 31, Mint 19.3 • MacOS High Sierra through Catalina
Imaging & Optical
Camera Control None. Camera control provided through the purchase of FLIR Science Camera SDK.

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart