Discontinued

Extech HDV-4CAM-1FM

4mm VideoScope Camera Head

The Extech HDV-4CAM-1FM is an optional camera for use with the HDV600 Videoscope series. This 4 mm Camera Head with a macro lens features a 56° field of view. It has a one meter, semi-rigid cable length and a minimum focus distance of 15 mm (0.59 in).

Specifications

General
Camera Head Stainless steel housing
Diameter 4mm (0.157")
Field of view (FOV) 56°
Focus Distance 2 to 6cm (0.79 to 2.36")
LED(s) 4
Length 1m (3.3')
Light Intensity 1000 Lux at 15mm
Resolution 320 × 240 pixels
Additional Details
Certifications CE
Warranty 1/2 year

Resources & Support

Certification

Extech HDV-4CAM-1FM Declaration of Conformity

Datasheet

Extech HDV-xTXx-HDV-xCAM Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.