Discontinued

Extech HDV-5CAM-1FM

5.5 mm VideoScope Camera Head

The Extech HDV-5CAM-1FM is an optional camera for use with the HDV600 VideoScope series. This 5.5 mm camera head with a Macro lens features a 65° field of view. Includes one meter semi-rigid cable length. Minimum focus distance at 15 mm (0.59 in).

Specifications

General
Camera Head Stainless steel housing
Diameter 5.5mm (0.22")
Field of view (FOV) 65°
Focus Distance 2 to 6cm (0.79 to 2.36")
LED(s) 4
Length 1m (3.3')
Light Intensity 3500 Lux at 20mm
Resolution 640 × 480 pixels
Additional Details
Certifications CE
Warranty 1/2 year

Resources & Support

Datasheet

Extech HDV-xTXx-HDV-xCAM Datasheet

Certification

Extech HDV-5CAM-1FM Declaration of Conformity

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.