FLIR ITS-Series sensors deliver superior image accuracy and reliability for traffic monitoring applications. ITS-Series thermal imaging sensors can monitor vehicles in a wider variety of conditions than traditional visible-light sensors. By detecting the heat of all objects in the scene, the FLIR ITS-Series operates in broad daylight or total darkness, poor weather and even light fog. Combined with FLIR’s video analytics boards, the FLIR ITS-Series makes a great solution for Automatic Incident Detection (AID).

Reliable highway monitoring, day and night
The Flir ITS-Series produces high quality thermal images on which the smallest of details can be seen
Flir ITS-Series cameras can be easily integrated into any existing infrastructure providing early detection and visibility 24/7 all the year round.
The Flir ITS-Series are extremely rugged systems that work perfect in all climates.

Specifications

Communications
Analog Video Output NTSC, PAL or PAS 8.3Hz
Video Over Ethernet Two independent channels of H.264 or M-JPEG
Electrical
Power Consumption - Source – 12VDC Heater off: <5.5 W Heater on (at 100%): <25 W
Power Consumption - Source – 24VAC(VA) Heater on: <8 W Heater off (at 100%): <32 W
Power Consumption - Source – 24VDC Heater on: <5.5 W Heater off (at 100%): <25 W
Power Consumption - Source – POE (802.3af) Heater on: <5.5 W Heater off (at 100%): N/A
Power Consumption - Source – POE+ [802.3at] Heater on: <5.5 W Heater off (at 100%): <25 W
Surge Immunity on Signal Lines EN 55024:2010 and 55022:2010 to 4.0kV
Environmental
Humidity 0-95% relative humidity
IP Rating IP66 & IP67
Operating Temperature Range -50° to 70°C (-58° to 158°F) continuous operation -40° to 70°C (-40° to 158°F) cold start
Shock MIL-STD-810G "Transportation"
Standard Package Thermal imaging camera, operator manual
Storage Temperature Range -50° to 85°C (-58° to 185°F)
Surge Immunity on AC Power Lines EN 55024: 2010 and 55022: 2010 to 4.0kV on AC aux power lines; EN 50130-4:2011; IEC 62599-2:2010
Vibe IEC 60068-2-27
Imaging & Optical
Automatic Heater Clears ice from windows, Automatic deicing
Detector Type Focal Plane Array (FPA), uncooled VOx microbolometer
Field of View FLIR ITS317, FLIR ITS617: 17° x 14°
FLIR ITS324: 24° x 18°
FLIR ITS625: 25° x 19°
FLIR ITS332, FLIR ITS632: 32° x 26°
FLIR ITS344, FLIR ITS644: 44° x 36°
Image Processing Automatic Gain Control (AGC), Digital Detail Enhancement (DDE)
Resolution FLIR ITS317, FLIR ITS324, FLIR ITS332, FLIR ITS344: 320 x 256
FLIR ITS617, FLIR ITS625, FLIR ITS632, FLIR ITS644: 640 x 512
Spectral Range 7.5 to 13.5 µm
Regulatory
Approvals CE: EN55022 Class A; FCC 47 CFR Part 15, Subpart B, Class A (within CISPR 22:2008 Class A limits)

Resources & Support

Article

Flir Innovate and Inspire: a New Flir Magazine

Find out how

Brochure

FLIR Intelligent Transportation Systems (ITS) Guidebook GB

Datasheet

ITS Series Datasheet A4

Brochure

FLIR Intelligent Transportation Systems (ITS) Guidebook

Datasheet

ITS Series Datasheet

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

North America: (+1) 800-254-0632
UK & Europe:  (+44) 203 747 6768
South & Central America: (+52) 55 4777 2227
Australia: (+61) 3 9008 4334
New Zealand: (+64) 9 282 9814
Singapore: (+65) 800 388 35 777
India: (+91) +000 800 100 8935
China: (+852) 3008 1658
Japan: (+81) 350 501454

Service, Repair and Calibration 

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart