Discontinued

Extech LT10

Pocket Series Light Meter

The Extech LT10 Pocket Series Light Meter is a convenient, pocket sized meter that is both easy to use and easy to stow. Keep one handy for whenever you need to take a quick light measurement. Measures light intensity up to 40000 Lux/4000 Fc with measuring rate of 1.5 times per second. Complete with 9 V battery.

Specifications

General
Light [Foot Candle] 20, 200, 2000, 4000Fc
Light [Foot Candle] Basic Accuracy ±(10% of reading + 10 digits)
Light [Lux] 200, 2000, 20000, 40000Lux
Light [Lux] Basic Accuracy ±(10% of reading + 10 digits)
Additional Details
Certifications CE
Dimensions 6.2 × 2.1 × 1.3 " (157 (H) × 54 (W) × 34 (D) mm )
Power 1 × 9V battery
Warranty 2 years
Weight 6 oz (170 g)

Resources & Support

Certification

Extech LT10 Declaration of Conformity

User Manual

Extech LT10 User Manual

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.