Discontinued

Extech LT510

Light Meter

The Extech LT510 measures light intensity up to 20,000 Lux (1860 Foot-candles) with resolution to 1 Lux/0.1 Fc. Ideal for indoor lighting tests and for checking security and safety illumination in parking garages, night time ATM areas, stairwells, landings, and hallways.

Specifications

General
Light (Foot Candle) 0 to 1860Fc
Light (Foot Candle) Basic Accuracy ±5% of reading
Light (Foot Candle) Max Resolution 0.1Fc
Light (Lux) 0 to 20,000Lux
Light (Lux) Basic Accuracy ±5% of reading
Light (Lux) Max Resolution 1Lux
Additional Details
Certifications CE
Dimensions 5.5 × 1.8 × 1.2" (141 × 45 × 20mm)
Power 3 × AAA (1.5V) batteries
Warranty 2 years
Weight 5.60z (160g)

Resources & Support

Certification

Extech LT510 Declaration of Conformity

Datasheet

Extech LT510 Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.