Discontinued

Extech MA610

600A AC Clamp Meter + NCV

The Extech MA610 is a fully loaded clamp meter with multimeter functions including AC current, AC/DC voltage, resistance, frequency, and capacitance. It also has a built-in non-contact voltage (NCV) detector to quickly check circuits and wires for live voltages. The pocket-sized meter with 30 mm (1.2 in) jaw fits conductors up to 500 MCM and is designed with a large backlit LCD display to view in dimly lit area.

Specifications

General
AC Current 600.0A
AC Current Basic Accuracy ±2.0%
AC Current Max Resolution 1mA
AC Voltage 600V
AC Voltage Basic Accuracy ±1.2%
AC Voltage Max Resolution 1mV
Capacitance 100µF
Capacitance Max Resolution 0.01nF
Continuity Yes
DC Voltage 600V
DC Voltage Basic Accuracy ±0.8%
DC Voltage Max Resolution 0.1mV
Diode Test Yes
Frequency 1MHz
Frequency Max Resolution 0.01Hz
Jaw Size 1.2" (30mm), conductors up to 500MCM
Non-Contact Voltage (NCV) Detector 100 to 600VAC
Resistance 40MΩ
Resistance Max Resolution 0.1Ω
Additional Details
Certifications CE, ETL
Dimensions 9 × 3 × 1.6" (228 × 77 × 41mm)
Power 3 × AAA (1.5V) batteries
Safety Category CATIII - 600V
Warranty 2 years
Weight 9.3oz (265g)

Resources & Support

Certification

Extech MA610 Declaration of Conformity

Datasheet

Extech MA610 Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.