Discontinued

Extech MA640

600A True RMS AC/DC Clamp Meter + NCV

The Extech MA640 600 A True RMS Clamp Meter offers plant maintenance techs, electrical troubleshooters, and DIYers a test instrument that delivers a high level of performance and value. In addition to a host of advanced multimeter and current measurement capabilities, it also features a built in, non contact voltage (NCV) detector. Whether you are performing amp readings in a heavy duty industrial setting or doing commercial electrical work, the 600 A rating, 40 mm (1.5 in) jaw opening can accommodate conductors up to 750 MCM. The illuminated, dual display is useful in poorly lit job sites, and the 4 digit readout is complemented by a bargraph display to simulate an analog one. The heart of the MA640 is an advanced digital multimeter. Its measurement functions cover all types of troubleshooting over and above noninvasive current probe measurements. This includes voltage, resistance, capacitance, frequency, duty cycle, diode, and continuity tests. Even measure temperature with the supplied Type K bead wire probe. Comes with test leads, 9 V battery, carrying case, user manual, and a one year limited warranty on parts and labor.

Specifications

General
AC Current 60.00A, 600.0A
AC Current Basic Accuracy ±(2.8% of reading + 8 digits)
AC Current Max Resolution 0.01A
AC Voltage 6.000V, 60.00V, 600.0V
AC Voltage Basic Accuracy ±(1.8% of reading + 8 digits)
AC Voltage Max Resolution 0.001V
Capacitance 40.00nF, 400.0nF, 4.000µF, 40.00µF, 400.0µF, 4000µF
Capacitance Max Resolution 0.01nF
Continuity Yes
DC Current 60.00A, 600.0A
DC Current Basic Accuracy ±(2.8% of reading + 8 digits)
DC Current Max Resolution 0.01A
DC Voltage 600.0mV, 6.000V, 60.00V, 600.0V
DC Voltage Basic Accuracy ±(1.5% of reading + 2 digits)
DC Voltage Max Resolution 0.1mV
Diode Test Yes
Duty Cycle 0.5 to 99.0%
Duty Cycle Basic Accuracy ±(1.2% of reading + 2 digits)
Duty Cycle Max Resolution 0.10%
Frequency 10Hz to 10kHz
Frequency Basic Accuracy ±(3.0% of reading + 5 digits)
Frequency Max Resolution 0.01nF
Jaw Size 1.5" (40mm), conductors up to 500MCM
Non-Contact Voltage (NCV) Detector Yes
Resistance 600.0Ω, 6.000kΩ, 60.00kΩ, 600.0kΩ, 6.000MΩ, 60.00MΩ
Resistance Max Resolution 0.1Ω
Temperature (Type K) Max Resolution -4 to 1400 °F (-20 to 760 °C)
Temperature (Type N) ±(3% of reading + 9°F/5°C)
Temperature (Type N) Basic Accuracy 0.1°F/°C
Additional Details
Certifications CE, ETL
Dimensions 9.1 × 3 × 1.5" (232 × 77 × 39mm)
Display 6000-count segment LCD
Power 1 × 9V battery
Safety Category CATIII - 600V
Warranty 2 years
Weight 9.6oz (271g)

Resources & Support

Certification

Extech MA640 Declaration of Conformity

Datasheet

Extech MA620 MA640 Datasheet

User Manual

Extech MA640 User Manual

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.