FLIR Quasar™ Premium Fixed Box AI

High-Performance, 4K Low-Light Modular Camera with Edge AI Analytics

The Quasar Premium Fixed Box AI camera features built-in Edge AI video analytics for reliable threat detection and event coverage with evidentiary detail, as well as high-performance low-light capabilities for nighttime security operations. Selectable lens options ensure optimal distance versus field of view coverage of reliable events. The camera’s 4K sensor produces detailed images 24/7, even in harsh light conditions, due to superior low light performance and wide dynamic range. The onboard Edge AI video analytics reduce false positives when detecting and responding to threats. NDAA-compliant and cybersecure, the Quasar Premium Fixed Box AI is a complete solution with United VMS and offers open integration with 3rd party VMSs.

Ideal for challenging deployments found at commercial building security check-points, in critical infrastructure, and at tunnel entrances.
Onboard Edge AI video analytics offers reliable intrusion detection while reducing false positives and operating costs.
Reliable in a wide range of operating temperatures, the camera accepts specialized lens options for demanding applications.

Specifications

Compliance & Certifications
International CE marked, EN61000-6-3, EN62368-1, EN50130-4, CB62368-1, LVD (CoC), RoHS, RCM, WEEE, ISTA-3A
MTBF [hrs] 526,279 (30°C); 149,537 (60°C)
ONVIF Compliance Profiles S, G, M & T
USA FCC Part 15 (subpart B, class A, ICES-003)
Cyber Security
AI Video Analytics Person/face/vehicle
Intrusion: Region/tripwire
Object counting
Loitering
Stopped vehicle
Face detection
Abandoned object
Object removal
Wrong direction–corridor use
Camera sabotage
People counting
Security Password protection, IP address filtering, TLS/HTTPS, IEEE 802.1X network access control, digest authentication, password policy, protect from multiple failure login
Environmental
Humidity 10%–90% (non-condensing)
Operating Temperature -30°C to 60°C (-22°F to 140°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
General
AES 1/1 to 1/32,000
Automatic Electronic Shutter [AES] 1/1 to 1/32,000
BLC Yes, On/Off in linear mode
Compression Enhanced H.265 Main Profile + Enhanced H.264
Main/High/Baseline Profile + MJPEG
Day_Night Mode Yes
Digital Slow Shutter [DSS] 1/4–1/60 (NTSC)
1/4–1/50 (PAL)
Dimensions 72 × 51 × 154 mm (2.96 × 2.05 × 6.05 in)
Enclosure Metal
Firmware Upgrade Flash memory for upgrade of camera firmware over the network
Input Voltage 24 VAC, 12 VDC, PoE 802.3af (class 0)
Power Connection RJ45, DC, AC
Power Consumption 12.95 W
Privacy Zones Yes
Scanning Mode Progressive
Shutter WDR 130 dB
Tamper Detection Yes
Unit Weight Net weight: 455.5 g (1.01 lb)
Gross weight: 615.4 g (1.36 lb)
Warranty According to FLIR RMA Policy and Process Notice document
Measurement & Analysis
Analytics Management Web-based configuration and management, adjustable sensitivity, automatic responses, remote I/O control
System Integration
Alarm In 2 Dry alarm contact 5 V with 10 KΩ pull up, 130 mA
Alarm Output 1 Relay Contact max. 400 V DC/AC, 130 mA
Angle of Illumination Full 90°
Audio Bidirectional: line in and microphone built-in, G.711 / G.726 / AAC / LPCM, line out
Bi_directional Audio Line in and microphone built-in, G.711/G.726 /AAC/LPCM, 2-way line out
Distance 15 m (49.2 ft)
Ethernet 10/100/1000, IEEE 802.3, auto sensing 1 x RJ45
Input 2 Dry alarm contact 5 V with 10 KΩ pull up, 100 mA @ room temperature
LED Type High efficiency SMD
Network Protocol IPV4/6, HTTP, HTTPS, ,UPnP, DNS, NTP, RTSP, RTP, TCP, UDP, ICMP, IGMP, DHCP, ARP, IEEE 802.1X, SNMP, QoS, TLS, SMTP, FTP, DDNS, PPPoE, RTCP
Output 1 Relay contact max. 350 V DC/AC, 130 mA
Peak Emission Wavelength [nm] 940 nm
Remote Configuration Via web browser or supported video management software
Supported Web Browser Firefox, Chrome, Edge, Safari
Thermal Camera
AGC Auto
DSS 1/4 (1/4) - 1/60 (50) NTSC (PAL)
Image Sensor 1/1.8-in
Visible Camera
AGC Auto
Backlight Compensation ON/OFF in linear mode
Bandwidth Configurable between 64 Kbps and 20 Mbps
DSS 1/4 (1/4) - 1/60 (50) NTSC (PAL)
Image Sensor 1/1.8-in
Lens Type CS Mount, Manual, DC-Iris & P-Iris (not included)
Mechanical IR Cut Filter Yes
Noise Reduction 3D and 2D
Sensitivity 0.04 (color)/0.002 (BW)
Sensor Resolution 3864 × 2180 (4K)
Pixel size: 2.0 µm
Signal to Noise Ratio ±45 dB
White Balance Auto/ATW/Manual/One Push
Video & Recording
Maximum Performance H.264/H.265 30/25 fps @ 4K (NTSC/PAL) + 30/25 fps @ D1
H.264/H.265 15/12 fps @ 4K + 1080p + D1 (NTSC/PAL)
H.264/H.265 60/50 fps @ 1080p + 30/25 fps @ 720p + D1 (NTSC/PAL)
Rate Control LBR, CBR, VBR, MJPEG
Resolution Range 320 × 240 (CIF) to 3864 × 2180 (4K)
SD Card Recording microSD/microSDHC/microSDXC size up to 1 TB
SD Card Recording1
Video Bandwidth Configurable between 64 Kbps and 20 Mbps
Video Compression Enhanced H.265 Main Profile + Enhanced H.264 Main/High/Baseline Profile + MJPEG
Video Motion Detection Yes

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Quasar 4K Fixed Box Firmware

You must be logged in to download file.

Datasheet

FLIR Quasar Premium Fixed Box AI Datasheet

Quick Start Guide

FLIR Quasar Premium Fixed Box AI Quick Install Guide

User Manual

FLIR Quasar Premium Fixed Box AI Installation and User Guide

Firmware Release Note

FLIR Quasar Premium Fixed Box AI Firmware Release Notes

Selection Guide

FLIR Edge Devices Accessory Guide

Compatibility

FLIR Security Cameras & Encoders - Supported 3rd Party Platforms

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

North America: (+1) 800-254-0632
UK & Europe:  (+44) 203 747 6768
South & Central America: (+52) 55 4777 2227
Australia: (+61) 3 9008 4334
New Zealand: (+64) 9 282 9814
Singapore: (+65) 800 388 35 777
India: (+91) +000 800 100 8935
China: (+852) 3008 1658
Japan: (+81) 350 501454

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.