Discontinued

Extech SC50

Handheld Digital Scale

The Extech SC50 is a Handheld Digital Scale. It is battery operated with a webbing belt and a hook that attaches to luggage handles. Complete with a CR2032 battery, 238 mm (9.4 in) strap, and a touch screen.

Specifications

General
Weight Range 0.7 to 110.2 lbs (0.3 to 50kg)
Weight Range Basic Accuracy ±0.55 lbs (0.25kg) below 20kg (44.1 lbs); ±1.10 lbs (0.50kg) above 20kg (44.1 lbs)
Weight Range Max Resolution 0.11 lbs (0.05kg)
Additional Details
Certifications CE
Dimensions 2.4 × 2.4 × 1.8" (62 × 62 × 45mm)
Display 4-digit color segment LCD
Power 1 × CR2032 (3V) battery
Warranty 1 year
Weight 2.8oz (80g)

Resources & Support

Certification

Extech SC50 Declaration of Conformity

Datasheet

Extech SC50 Datasheet

User Manual

Extech SC50 User Manual

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.