Scion Docking Station (GTX100)

£269.00 ex. VAT

£322.80 inc. VAT (20 %)

The GTX100 mounts easily to surfaces. Its built-in locking feature latches FLIR Scion thermal imaging monoculars securely in place even during prolonged vibration and abrupt maneuvering. When powered, the station charges FLIR GPX310 rechargeable batteries while the Scion is docked.

Specifications

Environmental & Approvals
Environmental IP56-rated
Operating Temperature -30°C – 40°C
Storage Temperature -40°C – 70°C
File Storage & Communication
Connector Type USB-C to USB-C
System Overview
Locking System Auto-lock with push-button release
Security Security lockout for long term storage
Physical
Mounting 3-point bulkhead mount
Tripod Mount 1/4-20 tripod mounting point

Resources & Support

Datasheet

GTX100 Datasheet

Cart

Added to cart