Scion Rechargeable Battery Kit (GPX310)

32 Whr Rechargeable Battery Kit (GPX310)

£189.99 ex. VAT

£227.99 inc. VAT (20 %)

The GPX310 lets you operate FLIR Scion thermal imaging monoculars for up to 10 hours. Its high-capacity 8.5 Ah battery pack features a smart fuel gauge that displays on-screen battery life when the Scion is on. Added electronics protection helps prevent battery-related safety incidents.

Specifications

Environmental & Approvals
Operating Temperature -30°C – 40°C
Storage Temperature -40°C – 70°C
Power
Battery Cell 18650
Number of Cells 3
Total Capacity 8.5 Ah; 32 Watts
Total Voltage 3.7Vdc
File Storage & Communication
Configuration Parallel
System Overview
Package Includes Battery pack, USB cable, Charger with 5 socket types
Type Sealed pack

Resources & Support

Datasheet

GPX310 Datasheet

Cart

Added to cart