Discontinued

Extech SD910

3-Channel DC Voltage datalogger

Extech's SD910 allows technicians to easily monitor and record DC mV values from 3 external sensors, transducers, and other sources, all using one meter. It also stores the time and date of when readings are taken. The logger features a large triple LCD display and records data on an SD card in an Excel®-ready format for easy transfer to a PC for analysis, trending, and archiving. Complete with six AAA batteries, SD memory card, univeral AC ddaptor with multi-plugs (US, EU, UK, AUS), 3 input connect sockets, and mounting bracket.

Specifications

General
DC Voltage 300.0mV, 3000mV
DC Voltage Basic Accuracy 0.1mV, 1mV
DC Voltage Max Resolution ±(0.5% + 0.2mV), ±(0.5% + 2mV)
Memory Approx. 2.7M readings using 4GB SD memory card
Additional Details
Certifications CE, NIST
Dimensions 5.2 × 3.1 × 1.3" (132 × 80 × 32mm)
Power 6 × AAA (1.5V) batteries
Warranty 2 years
Weight 7oz (199g)

Resources & Support

Datasheet

Extech SD910 Datasheet

User Manual

Extech SD910 User Manual

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.