ThermiCam2 Dual

Dual-Vision Sensor for Intersection Control and Safety

FLIR ThermiCam2 Dual combines best-in-class thermal and visual imaging technology with advanced video analytics to provide vehicle and bicycle presence detection at signalized intersections, day and night. Thermal imaging lets traffic operators see in total darkness and inclement weather. The daylight camera offers additional visual verification for such incidents as wrong-way drivers and animal crossings. In addition, FLIR's analytics capture accurate traffic data, making FLIR ThermiCam2 Dual ideal for real-time traffic management in urban environments.

Optimize Traffic Flow at Urban Intersections
FLIR ThermiCam2 Dual offers 24/7 imaging performance, regardless of weather conditions.
Provides vehicle and bicycle presence detection and data collection.
Detects hazards, such as wrong-way drivers or animals crossing roadway.

Specifications

System Overview
Detection Functionalities Vehicle/bike/pedestrian presence & counting, traffic data, wrong way driver, wildlife
Number of Detection Zones 24 vehicle presence zones, 8 bike presence regions, 6 traffic data zones, 6 wrong way driver zones, 4 wildlife detection regions
Communications
Broadband over Power Line [BPL] To connect to TI BPL2 EDGE interface for communications of output state events, for configuration, and for monitoring (streaming thermal and/or visual video)
Compression H.264, MPEG-4, MJPEG (dual stream)
Configuration Web interface
Serial When connected as BPL: 64 output states via TI BPL2 EDGE interface and via PIM module (SDLC to traffic light controller)
WiFi To connect to laptop/tablet/smartphone for configuration
Electrical
Contact Closures When connected as PoE: 2 direct, or 2 via FLIR PoE ETH interface (PN 10-7320), When connected as BPL: 4 for TI BPL2 EDGE interface (PN 10-7013), 20 extra outputs via 4I/O USB expansion boards (PN 10-4675)
Current Consumption <580mA @ 24VDC (< 200mA @ 24VDC peak at start-up)
FCC FCC part 15 class A
Input Power 12-42VAC, 12-48VDC (when connected as PoE, use 48VDC)
PoE To connect to FLIR PoE Interface for communications of output state events, for providing 2 outputs (1N/O, 1N/C), for configuration, and for monitoring (streaming thermal and/or visual video)
Power Consumption ≤ 14W
Environmental
EU Directives EMC 2014/30/EU
Protection Grade Housing = IP68, Connectors = IP67
RoHS 2011-65-EU
Shock and Vibration NEMA TS2
Temperature Range From -34°C to +74°C (-29°F to 165°F)
Imaging & Optical
Field of View TrafiSense Dual 625: Horizontal: 25° Vertical: 20°
TrafiSense Dual 632: Horizontal: 32° Vertical: 26°
TrafiSense Dual 645: Horizontal: 45° Vertical: 37°
TrafiSense Dual 669: Horizontal: 69° Vertical: 56°
TrafiSense Dual 690: Horizontal: 90° Vertical: 69°
FOV_Horizontal TrafiSense Dual 625: Thermal: 25°; Visual: 5-54° (varifocal)
TrafiSense Dual 632: Thermal: 32°; Visual: 5-54° (varifocal)
TrafiSense Dual 645: Thermal: 45°; Visual: 5-54° (varifocal)
TrafiSense Dual 669: Thermal: 69°; Visual: 30-93° (varifocal)
TrafiSense Dual 690: Thermal: 90°; Visual: 30-93° (varifocal)
Frame Rate Thermal: 30 FPS; Visible: 25 FPS
Resolution Thermal: VGA
Visible: HD (720p)
Type Long wave Infrared (7 – 14 µm)
Mechanical
Dimensions [excl. mounting bracket] 22cm x 17.5cm x 8cm (8.65in x 6.89in x 3.15in)
Material All weatherproof (UV-resistant)
Sunshield Integrated

Resources & Support

Article

Flir Innovate and Inspire: a New Flir Magazine

Find out how

Datasheet

TrafiSense Dual Datasheet

Brochure

FLIR Intelligent Transportation Systems (ITS) Guidebook

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

North America: (+1) 800-254-0632
UK & Europe:  (+44) 203 747 6768
South & Central America: (+52) 55 4777 2227
Australia: (+61) 3 9008 4334
New Zealand: (+64) 9 282 9814
Singapore: (+65) 800 388 35 777
India: (+91) +000 800 100 8935
China: (+852) 3008 1658
Japan: (+81) 350 501454

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us