Both cameras have the same 320 x 240 detector, also used in T360,T400, B360 and B400
Detector type: Focal Plane Array (FPA), microbolometer
Spectral range: 7.5 - 13 µm
Resolution: 320 × 240 pixels
Detector pitch: 25 µm
Detector time constant: Typical 7 ms