FLIR A320:
Ethernet, purpose: Control, result and image
Ethernet type: 100 Mbps
Ethernet standard: IEEE 802.3
Ethernet connector type: RJ-45
Ethernet communication: TCP/IP socket-based FLIR proprietary
Ethernet video streaming: MPEG-4, ISO/IEC 14496-1 MPEG-4 ASP@L5
Ethernet power: Power over Ethernet, PoE IEEE 802.3af class 0
Ethernet image streaming: Radiometric 16-bit 320 × 240 pixels:
- Signal linear
- Temperature linear
Ethernet, protocols: TCP, UDP, SNTP, RTSP, RTP, HTTP, ICMP, IGMP, ftp, SMTP, SMB (CIFS), DHCP, MDNS (Bonjour), uPnP
FLIR A325 (A320G)
Ethernet type: Gigabit Ethernet
Ethernet standard: IEEE 802.3
Ethernet connector type: RJ-45
Ethernet communication: TCP/IP socket-based FLIR proprietary and GenICam™ protocol
Ethernet image streaming: Radiometric 16-bit 320 × 240 pixels:
- Signal linear
- Temperature linear
GigE Vision™ and GenICam™ compatible
Ethernet protocols: TCP, UDP, SNTP, RTSP, RTP, HTTP, ICMP, IGMP, ftp, SMTP, SMB (CIFS), DHCP, MDNS (Bonjour), uPnP