Note: For additional support resources, please visit Support.FLIR.com.
TG-Series
The lightweight, handheld FLIR TG-Series thermal imaging tools are designed to help you diagnose equipment problems and discover potential failure points. Once you spot the issue, you can ensure customer satisfaction by recording "before & after" thermal images that confirm problems were corrected.
- Building Diagnostics & Indoor Air Quality
- Residential Electrical Inspection
- Mechanical Inspection
Which Camera Should I Choose?
Flir TG165-X
- 80 × 60 thermal resolution
- -25°C to 300°C (-13°F to 572°F)
- Interpret images with MSX®, which enhances thermal images with crisp visual details
IR Resolution
80 × 60 pixels
Thermal Sensitivity/NETD
<70 mK
Accuracy
50°C to 100°C (122°F to 212°F), acc. ±1.5°C (±3°F); 0°C to 50°C (32°F to 122°F) and 100°C to 300°C (212°F to 572°F), acc. ±2.5°C (±5°F); -25°C to 0°C (-13°F to 32°F), acc. ±3°C (±7°F)"
Flir TG298
- 160 × 120 thermal resolution
- -25°C to 1080°C (-13°F to 1976°F)
- Interpret images with MSX®, which enhances thermal images with crisp visual details
IR Resolution
160 × 120
Super Resolution 320 × 240
Thermal Sensitivity/NETD
<70 mK
Accuracy
±2.5% or 2.5°C (6°F) at 0°C to 50°C (33°F to 122°F ) and 100°C to 400°C (213°F to 752°F)
±3% or 3°C (7°F) at −25°C to 0°C (−13°F to 32°F) and >400°C (>752°F)
IR Resolution
80 × 60 pixels
IR Resolution
160 × 120
Super Resolution 320 × 240
Thermal Sensitivity/NETD
<70 mK
Thermal Sensitivity/NETD
<70 mK
Accuracy
50°C to 100°C (122°F to 212°F), acc. ±1.5°C (±3°F); 0°C to 50°C (32°F to 122°F) and 100°C to 300°C (212°F to 572°F), acc. ±2.5°C (±5°F); -25°C to 0°C (-13°F to 32°F), acc. ±3°C (±7°F)"
Accuracy
±2.5% or 2.5°C (6°F) at 0°C to 50°C (33°F to 122°F ) and 100°C to 400°C (213°F to 752°F)
±3% or 3°C (7°F) at −25°C to 0°C (−13°F to 32°F) and >400°C (>752°F)
Resources & Support
Note: You must be logged in to download software or firmware. Login or create an account.
Firmware Download
FLIR Camera Firmware - TG165-X
Firmware Download
FLIR TG298 Firmware
Datasheet
TG165-X Datasheet
User Manual
TG165-X TG267 TG297 User Manual
Datasheet
TG165-X Datasheet A4
Datasheet
FLIR TG268 TG298 Datasheet GB
Datasheet
FLIR TG268 TG298 Datasheet
Firmware Release Note
FLIR TG268 TG298 Firmware Upgrade Instructions
User Manual
FLIR TG268 TG298 User Manual
Quick Start Guide
FLIR TG268 TG298 Quick Start Guide
User Manual
FLIR METERLiNK App User Manual
Chat
Press the chat bubble in the bottom-right corner to connect with us instantly.
(When agents available)
Phone
Local Number:
+91-11-4560 3555
Service, Repair and Calibration
Asia Pacific
Service Center Contact |
Phone |
Request Service, Repair, or Calibration |
Email Us |
|---|---|---|---|
| Australia | +61 (0) 3 9550 2800 | ||
| China | +86 (0) 21-5169-7628 | ||
| India Delhi | +91 11 47212002 | ||
| India Faridabad | +91 (129) 431-5031/32 | ||
| Japan | 81-3-6721-6648 | ||
| Singapore | +65 8787 0884 | ||
| South Korea | (02)565-2724 |
Europe
Service Center Contact |
Phone |
Request Service, Repair, or Calibration |
Email Us |
|---|---|---|---|
| Belgium | +32 (0)56 363 041 | ||
| Estonia | +3726063976 | ||
| Germany | +49 (0) 69 95 00 900 | ||
| Italy | +390294753491 | ||
| Sweden | +46 (0) 8 753 26 54 | ||
| United Arab Emirates | +971 4 802 4999 | ||
| United Kingdom | +44 (0)1732 220 011 |
Americas
Service Center Contact |
Phone |
Request Service, Repair, or Calibration |
Email Us |
|---|---|---|---|
| United States |
Toll Free: (+1) 866 477 3687 Local: (+1) 603 324 7600 |
||
| Canada | 800 613 0507 | Submit an RMA | |
| South & Central America | 0800 878 2486 |