High-Speed, High Resolution

FLIR X-Series

Don't Lose a Moment of Critical Testing

In demanding environments such as scientific, defense, and aerospace research, critical testing events may only last a fraction of a second and missing data could prove costly.  Having a high-performance infrared camera is therefore essential to capture and stream high-speed events flawlessly, ensuring no data loss and no dropped frames.

Introducing the FLIR X6980-HS and X8580-HS: the latest additions to the X-Series family. These high-speed, high-definition infrared cameras offer unmatched data streaming capabilities, guaranteeing zero dropped frames.

In fields where tests are expensive, losing even a single frame could mean missing crucial data.

Now Playing

Now Playing

Analysis software that works the way you work 

FLIR Research Studio

Research Studio provides users with a quick and efficient way to display, record, analyze, and report accurate thermal data. With a streamlined, intuitive GUI and unique feature set, users at all levels can effortlessly record and evaluate thermal data from multiple FLIR cameras and recorded sources simultaneously.

Choose the camera that’s right for your research

FLIR X8580-HS: High Definition Images, Fast Frame Rates

Non-destructive testing (NDT), advanced radiometry, electronic component design, and target signature characterizations all benefit from the X8580-HS InSb's high definition, 1280 × 1024 thermal sensor that detect small temperature differences with very little noise. Plus, the X8580-HS SLS—with its longwave, strained layer superlattice detector—offers shorter snapshot speeds so you can capture crisp stop motion images of high-speed events.

Talk to a FLIR expert for more information and to schedule a demonstration.

Contact an Expert

FLIR X6980-HS InSb™

FLIR X6980-HS InSb™

  • 640 × 512 thermal resolution
  • FLIR indium antimonide (InSb) detector
  • 1.5–5.0 µm spectral range
View Product

Resolution

640 × 512

Detector Pitch

25 µm

Spectral Range

1.5–5.0 µm

FLIR X6980-HS SLS™

FLIR X6980-HS SLS™

  • 640 × 512 thermal resolution
  • Strained layer superlattice (SLS) detector
  • 7.5 µm (lower), 11.5–12.5 µm (upper) spectral range
View Product

Resolution

640 × 512

Detector Pitch

25 µm

Spectral Range

7.5 µm (lower), 11.5–12.5 µm (upper)

FLIR X8580-HS InSb™

FLIR X8580-HS InSb™

  • 1280 × 1024 thermal resolution
  • FLIR indium antimonide (InSb) detector
  • 1.5–5.0 µm spectral range
View Product

Resolution

1280 × 1024

Detector Pitch

12 µm

Spectral Range

FLIR X8580-HS InSb, FLIR X8582-HS InSb : 1.5 – 5.0 µm
FLIR X8581-HS InSb, FLIR X8583-HS InSb: 3.0 – 5.0 µm

FLIR X8580-HS SLS™

FLIR X8580-HS SLS™

  • 1280 × 1024 thermal resolution
  • Strained layer superlattice (SLS) detector
  • 7.5 µm (lower), 11.5–12.5 µm (upper) spectral range
View Product

Resolution

1280 × 1024

Detector Pitch

12 µm

Spectral Range

7.5 µm (lower), 11.5–12.5 µm (upper)

Resolution

640 × 512

Resolution

640 × 512

Resolution

1280 × 1024

Resolution

1280 × 1024

Detector Pitch

25 µm

Detector Pitch

25 µm

Detector Pitch

12 µm

Detector Pitch

12 µm

Spectral Range

1.5–5.0 µm

Spectral Range

7.5 µm (lower), 11.5–12.5 µm (upper)

Spectral Range

FLIR X8580-HS InSb, FLIR X8582-HS InSb : 1.5 – 5.0 µm
FLIR X8581-HS InSb, FLIR X8583-HS InSb: 3.0 – 5.0 µm

Spectral Range

7.5 µm (lower), 11.5–12.5 µm (upper)

Resources & Support

Article

Flir Innovate and Inspire: a New Flir Magazine

Learn more

 

Request Info

Optin

By submitting you agree to FLIR's privacy policy and cookie policy.