17 mm, 3.0-5.0 µm, f/2.5 MWIR FPO Motorized Bayonet Lens (4216408)

17 mm, 3.0-5.0 µm, f/2.5 MWIR FPO Motorized Bayonet Lens for FLIR R&D/Science cameras, including A67xx MWIR and A85xx MWIR.

Specifications

Imaging & Optical
Diameter 90 mm/3.54 in (62 mm/2.44 in CL to Toggle)
Distortion <3.5%
Focal Length 17 mm
Focus Manual/motorized
Focus Range 0.06 m to infinity
F_number f/2.5
Hyperfocal Distance 5 m (at 4.2 µm)
Length 69 mm (2.71 in)
Spectral Band 3 - 5 µm
Communication & Data Storage
Interface 5-tab motorized FPO bayonet **NOT co mpatible with non-motorized bayonet
Environmental & Certifications
Operating Temperature Range -20°C to 50°C (-4° to 122°F)
Storage Temperature Range -20°C to 60°C (-4°F to 140°F)
General
Average Transmission 95.12%
Weight 0.67 kg (1.47 lbs)

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart